Corning Standard conical bioprinting nozzles are made from polypropylene, have a female Luer connector, and are available in 22G, 25G, and 27G.
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning Standard conical bioprinting nozzles are made from polypropylene, have a female Luer connector, and are available in 22G, 25G, and 27G.
Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
---|---|---|---|---|---|---|---|
Product Number6165 | Product NameCorning® Standard Conical Bioprinting Nozzles, 27G - 200μm (Clear) | Qty./Pk 50 / Pk | Qty./Cs 1 / Cs | Brand Corning® | Price $55.21 | Unit Size per case | |
Product Number6166 | Product NameCorning® Standard Conical Bioprinting Nozzles, 25G - 250 μm (Red) | Qty./Pk 50 / Pk | Qty./Cs 1 / Cs | Brand Corning® | Price $55.21 | Unit Size per case | |
Product Number6167 | Product NameCorning® Standard Conical Bioprinting Nozzles, 22G - 410 μm (Blue) | Qty./Pk 50 / Pk | Qty./Cs 1 / Cs | Brand Corning® | Price $55.21 | Unit Size per case |