- 吸头规格:96吸头和384吸头
- 吸头容量范围:25 μL至200 μL
- 吸头材质:透明聚丙烯
- 不含RNase/DNase/人gDNA
- 无热原
- 可选择:
- 带或不带防气溶胶滤芯
- 非灭菌或灭菌
- 标准或Axygen® Maxymum Recovery® 表面 - 适配头:HV96、CAS-4200-1 (20 - 150 μL/sec.)、LV96、LV384
- 吸头盒规格:非ANSI标准 (96) 和ANSI/SLAS (384)
- 吸头盒材质:聚丙烯
| 产品编号 | 产品名称 | Qty./Pk | Qty./Cs | Brand | 规格 | ||
|---|---|---|---|---|---|---|---|
| ZT-100-R | Axygen® 96-well tips, 100µL, Clear, Non-filtered, Non-sterile, Non-ANSI Rack | 960 / Pk | 4800 / Cs | Axygen® | N/A | per case | |
| ZT-100-R-S | Axygen® 96-well tips, 100µL, Clear, Non-filtered, Sterile, Non-ANSI Rack | 960 / Pk | 4800 / Cs | Axygen® | N/A | per case | |
| ZT-200-R | Axygen® 96孔吸头,200µL,透明,不带滤芯,非灭菌,非ANSI标准吸头盒 | N/A | per case | ||||
| ZT-200-R-S | Axygen® 96孔吸头,200µL,透明,不带滤芯,无菌,非ANSI标准吸头盒 | N/A | per case | ||||
| ZT-50-R | Axygen® 96孔吸头,50µL,透明,不带滤芯,非灭菌,非ANSI标准吸头盒 | N/A | per case | ||||
| ZT-50-R-S | Axygen® 96孔吸头,50µL,透明,不带滤芯,无菌,非ANSI标准吸头盒 | 960 / Pk | 4800 / Cs | Axygen® | N/A | per case | |
| ZTF-100-R-S | Axygen® 96孔吸头,100µL,透明,带滤芯,无菌,非ANSI标准吸头盒 | N/A | per case | ||||
| ZTF-200-R-S | Axygen® 96孔吸头,200µL,透明,带滤芯,无菌,非ANSI标准吸头盒 | N/A | per case | ||||
| ZTF-50-R-S | Axygen® 96-well tips, 50µL, Clear, Filtered, Sterile, Non-ANSI Rack | 960 /包 | N/A | per case |