text.skipToContent text.skipToNavigation

PYREX® Class A Lifetime Red™ Volumetric Flask with Snap Cap, Graduated, To Contain

E-mail

The capacity mark is a fine line etched through a narrow red band into clear glass, making a filler unnecessary and giving high legibility, accuracy, and permanence. Snap caps supplied with all sizes.

For snap cap, see Cat. No. 7666.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
5600-100 PYREX® 100 mL Class A Lifetime Red Volumetric Flask with Polyethylene Snap-Cap   6 / Pk     12 / Cs     PYREX®   per case
5600-1L PYREX® 1L Class A Lifetime Red Volumetric Flask with Polyethylene Snap-Cap   1 / Pk     6 / Cs     PYREX®   per case
5600-250 PYREX® 250 mL Class A Lifetime Red Volumetric Flask with Polyethylene Snap-Cap   6 / Pk     12 / Cs     PYREX®   per case
5600-2L PYREX® 2L Class A Lifetime Red Volumetric Flask with Polyethylene Snap-Cap   1 / Pk     4 / Cs     PYREX®   per case
5600-50 PYREX® 50 mL Class A Lifetime Red Volumetric Flask with Polyethylene Snap-Cap   6 / Pk     12 / Cs     PYREX®   per case
5600-500 PYREX® 500 mL Class A Lifetime Red Volumetric Flask with Polyethylene Snap-Cap   6 / Pk     12 / Cs     PYREX®   per case