text.skipToContent text.skipToNavigation

PYREX® Class A Volumetric Flask with Polyethylene Standard Taper Stopper

E-mail

The strength of these flasks has been increased appreciably through machine-blown bodies to which are sealed heavy-beaded, heavy-tubing necks, tooled for polyethylene stopper. The stopper is made with a closed bottom and is of linear high density polyethylene to conform to standard taper stopper dimensions. The graduation line is sharp and permanent; large white block letters make the inscription easy to read. The 2 mL size is test tube shaped.

For stopper only, see Cat. No. 7624.


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
5642-10 PYREX® 10 mL Class A Volumetric Flask with Polyethylene Standard Taper Stopper   12 / Pk     12 / Cs     PYREX®   per case
5642-100 PYREX® 100 mL Class A Volumetric Flask with Polyethylene Standard Taper Stopper   6 / Pk     12 / Cs     PYREX®   per case
5642-1L PYREX® 1L Class A Volumetric Flask with Polyethylene Standard Taper Stopper   1 / Pk     6 / Cs     PYREX®   per case
5642-200 PYREX® 200 mL Class A Volumetric Flask with Polyethylene Standard Taper Stopper   6 / Pk     12 / Cs     PYREX®   per case
5642-25 PYREX® 25 mL Class A Volumetric Flask with Polyethylene Standard Taper Stopper   6 / Pk     12 / Cs     PYREX®   per case
5642-250 PYREX® 250 mL Class A Volumetric Flask with Polyethylene Standard Taper Stopper   6 / Pk     12 / Cs     PYREX®   per case
5642-2L PYREX® 2L Class A Volumetric Flask with Polyethylene Standard Taper Stopper   1 / Pk     4 / Cs     PYREX®   per case
5642-5 PYREX® 5 mL Class A Volumetric Flask with Polyethylene Standard Taper Stopper   1 / Pk     1 / Cs     PYREX®   per case
5642-50 PYREX® 50 mL Class A Volumetric Flask with Polyethylene Standard Taper Stopper   6 / Pk     12 / Cs     PYREX®   per case
5642-500 PYREX® 500 mL Class A Volumetric Flask with Polyethylene Standard Taper Stopper   6 / Pk     12 / Cs     PYREX®   per case