This heavy duty boiling flask provides increased mechanical strength. The flask features walls which are 25% to 30% thicker than the standard version.
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
This heavy duty boiling flask provides increased mechanical strength. The flask features walls which are 25% to 30% thicker than the standard version.
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
|---|---|---|---|---|---|---|---|
| 4320C-100 | PYREX® 100 mL Heavy Wall Short Neck Boiling Flask, Round Bottom, 24/40 Standard Taper Joints | 1 / Pk | 1 / Cs | PYREX® | N/A | per case | |
| 4320C-12L | PYREX® 12L Heavy Wall Short Neck Boiling Flask, Round Bottom, 55/50 Standard Taper Joints | 1 / Pk | 1 / Cs | PYREX® | N/A | per case | |
| 4320C-1L | PYREX® 1L Heavy Wall Short Neck Boiling Flask, Round Bottom, 24/40 Standard Taper Joints | 1 / Pk | 1 / Cs | PYREX® | N/A | per case | |
| 4320C-250 | PYREX® 250 mL Heavy Wall Short Neck Boiling Flask, Round Bottom, 24/40 Standard Taper Joints | 1 / Pk | 1 / Cs | PYREX® | N/A | per case | |
| 4320C-2L | PYREX® 2L Heavy Wall Short Neck Boiling Flask, Round Bottom, 24/40 Standard Taper Joints | 1 / Pk | 1 / Cs | PYREX® | N/A | per case | |
| 4320C-3L | PYREX® 3L Heavy Wall Short Neck Boiling Flask, Round Bottom, 24/40 Standard Taper Joints | 1 / Pk | 1 / Cs | PYREX® | N/A | per case | |
| 4320C-50 | PYREX® 50 mL Heavy Wall Short Neck Boiling Flask, Round Bottom, 24/40 Standard Taper Joints | 1 / Pk | 1 / Cs | PYREX® | N/A | per case | |
| 4320C-500 | PYREX® 500 mL Heavy Wall Short Neck Boiling Flask, Round Bottom, 24/40 Standard Taper Joints | 1 / Pk | 1 / Cs | PYREX® | $81.32 | per case | |
| 4320C-5L | PYREX® 5L Heavy Wall Short Neck Boiling Flask, Round Bottom, 45/50 Standard Taper Joints | 1 / Pk | 1 / Cs | PYREX® | $338.05 | per case |