This heavy duty boiling flask provides increased mechanical strength. The flask features walls which are 25% to 30% thicker than the standard version.
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
This heavy duty boiling flask provides increased mechanical strength. The flask features walls which are 25% to 30% thicker than the standard version.
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Unit Size | |
|---|---|---|---|---|---|---|
| 4320C-50 | PYREX® 50 mL Heavy Wall Short Neck Boiling Flask, Round Bottom, 24/40 Standard Taper Joints | 1 / Pk | 1 / Cs | PYREX® | per case |