text.skipToContent text.skipToNavigation

PYREX® VISTA™ Class B Volumetric Flask with Polyethylene Snap Cap

E-mail

These Class B volumetric flasks have capacity tolerances are twice those specified for Class A volumetric ware. The graduation line is sharp and permanent; large blue block letters make inscriptions easy to read. Snap caps are supplied with all sizes.


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
70581-10 PYREX® VISTA™ 10 mL Class B, Volumetric Flask with Polyethylene Snap-Cap   12 / Pk     12 / Cs     PYREX®   N/A per case
70581-100 PYREX® VISTA™ 100 mL Class B, Volumetric Flask with Polyethylene Snap-Cap   6 / Pk     12 / Cs     PYREX®   N/A per case
70581-1L PYREX® VISTA™ 1000 mL Class B, Volumetric Flask with Polyethylene Snap-Cap   1 / Pk     6 / Cs     PYREX®   N/A per case
70581-25 PYREX® VISTA™ 25 mL Class B, Volumetric Flask with Polyethylene Snap-Cap   6 / Pk     12 / Cs     PYREX®   N/A per case
70581-250 PYREX® VISTA™ 250 mL Class B, Volumetric Flask with Polyethylene Snap-Cap   6 / Pk     12 / Cs     PYREX®   N/A per case
70581-2L PYREX® VISTA™ 2000 mL Class B, Volumetric Flask with Polyethylene Snap-Cap   1 / Pk     4 / Cs     PYREX®   N/A per case
70581-50 PYREX® VISTA™ 50 mL Class B, Volumetric Flask with Polyethylene Snap-Cap   6 / Pk     12 / Cs     PYREX®   N/A per case
70581-500 PYREX® VISTA™ 500 mL Class B, Volumetric Flask with Polyethylene Snap-Cap   6 / Pk     12 / Cs     PYREX®   N/A per case