Corning® 96孔透明圆底聚苯乙烯微孔板,未处理,独立包装,不带盖,无菌
Product Number3367
- 未处理的 (或中等结合) 聚苯乙烯表面具有疏水性,通过被动相互作用与生物分子结合
- 主要适用于大分子的固化,如抗体,其具有较大的可与表面相互作用的疏水区
- 未处理微孔板的结合能力约为100至200ng IgG/cm²
- 不带盖,需单独购买
- 建议工作体积为75至200 µL
- 符合标准微孔板的外形尺寸要求
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
Added to Your Shopping Cart
Details
| Product Number | 3367 |
| 数量/包 | 1 /包 |
| 数量/箱 | 50 /箱 |
| 品牌 | Corning® |
| 平板规格 | 96孔 |
| 平板特性 | 标准 |
| 平板颜色 | 透明 |
| 孔底 | 圆形 |
| 孔底颜色 | 透明 |
| 孔容积 | 330 µL |
| 建议工作容积 | 75-200 µL |
| 表面处理 | 未处理 |
| 无菌 | 是 |
| 含盖 | 没有 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.32225007
- Quality Certificate - Lot No.19725007
- Quality Certificate - Lot No.12725022
- Quality Certificate - Lot No.27823031
- Quality Certificate - Lot No.21923053
- Quality Certificate - Lot No.26822008
- Quality Certificate - Lot No.21722009
- Quality Certificate - Lot No.09122037
- Quality Certificate - Lot No.07022006
- Quality Certificate - Lot No.34921063
- Quality Certificate - Lot No.22021008
- Quality Certificate - Lot No.13421044
- Quality Certificate - Lot No.36320002
- Quality Certificate - Lot No.27620046
- Quality Certificate - Lot No.34919020
- Quality Certificate - Lot No.12019001
- Quality Certificate - Lot No.29618016
- Quality Certificate - Lot No.07917010
- Quality Certificate - Lot No.06717010
- Quality Certificate - Lot No.06515028
- Quality Certificate - Lot No.16914042
- Quality Certificate - Lot No.34613015
- Quality Certificate - Lot No.20713002
- Quality Certificate - Lot No.06513024
- Quality Certificate - Lot No.12412026
- Quality Certificate - Lot No.09512030
- Quality Certificate - Lot No.01812031
- Quality Certificate - Lot No.10711008
- Quality Certificate - Lot No.01010001
- Quality Certificate - Lot No.03709010