
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 96孔EIA/RIA Easy Wash™ 透明平底聚苯乙烯微孔板,高结合力,25/袋,不带盖,非灭菌
Product Number3369

- EIA/RIA微孔板按批次进行检测,各批次认证结果可联系康宁生命科学当地办事处获取
- 高结合力表面可结合带有离子基团和/或疏水区的中等 (>10kD) 和大生物分子
- 结合能力约为500ng小鼠IgG/cm²
- 采用Easy Wash™ 设计 (由圆形逐渐收窄至平底),可改善免疫分析中的清洗效果
- 适用于免疫分析
- 建议工作体积为75至200 µL
- 符合标准微孔板的外形尺寸要求
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
Added to Your Shopping Cart
Details
Product Number | 3369 |
数量/包 | 25 /包 |
数量/箱 | 100 /箱 |
品牌 | Corning® |
平板规格 | 96孔 |
平板特性 | 标准 |
平板颜色 | 透明 |
孔底 | 易洗 |
孔底颜色 | 透明 |
孔容积 | 360 µL |
建议工作容积 | 75-200 µL |
表面处理 | 高结合 |
无菌 | 否 |
含盖 | 没有 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.22125002
- Quality Certificate - Lot No.20425017
- Quality Certificate - Lot No.16525013
- Quality Certificate - Lot No.12525029
- Quality Certificate - Lot No.32124009
- Quality Certificate - Lot No.31924037
- Quality Certificate - Lot No.20824016
- Quality Certificate - Lot No.06924007
- Quality Certificate - Lot No.35423028
- Quality Certificate - Lot No.30523036
- Quality Certificate - Lot No.20623017
- Quality Certificate - Lot No.14023006
- Quality Certificate - Lot No.05423014
- Quality Certificate - Lot No.05123020
- Quality Certificate - Lot No.04823003
- Quality Certificate - Lot No.34022046
- Quality Certificate - Lot No.27322038
- Quality Certificate - Lot No.00722017
- Quality Certificate - Lot No.00522020
- Quality Certificate - Lot No.27421004
- Quality Certificate - Lot No.27221022
- Quality Certificate - Lot No.23321004
- Quality Certificate - Lot No.18621023
- Quality Certificate - Lot No.09421016
- Quality Certificate - Lot No.09221001
- Quality Certificate - Lot No.04221001
- Quality Certificate - Lot No.34220006
- Quality Certificate - Lot No.31520036
- Quality Certificate - Lot No.21720001
- Quality Certificate - Lot No.12520040