- 四种规格:150 mL、250 mL、500 mL和1L,瓶颈尺寸为45 mm。
- 漏斗采用低液体滞留设计。
- 过滤器漏斗上有印刷标记,便于识别产品。
- 倾斜的软管接头更易于连接真空管路。
- 接液瓶侧壁为易握式,便于操作。
- 可提供额外的塑料储液瓶。
- 预过滤器需单独订购。
- 独立包装。
- 无菌。
- 无热原。
- 接液瓶盖无菌,采用独立包装。
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Product Number | Product Name | 数量/包 | 数量/箱 | 品牌 | Price | Unit Size | |
---|---|---|---|---|---|---|---|
430186 | Corning® 1000 mL真空过滤器/储液瓶系统,0.22 µm孔径54.5cm² CN滤膜,无菌,12/箱 | 1 /包 | 12 /箱 | Corning® | N/A | per case | |
430515 | Corning® 1000 mL Vacuum Filter/Storage Bottle System, 0.2 µm Pore 54.5cm² Nylon Membrane, Sterile, 12/Case | N/A | per case | ||||
430516 | Corning® 1000 mL Vacuum Filter/Storage Bottle System, 0.45 µm Pore 54.5cm² CA Membrane, Sterile, 12/Case | N/A | per case | ||||
430517 | Corning® 1000 mL Vacuum Filter/Storage Bottle System, 0.22 µm Pore 54.5cm² CA Membrane, Sterile, 12/Case | $372.03 | per case | ||||
430756 | Corning® 250 mL Vacuum Filter/Storage Bottle System, 0.22 µm Pore 19.6cm² CN Membrane, Sterile, 12/Case | $155.50 | per case | ||||
430758 | Corning® 500 mL Vacuum Filter/Storage Bottle System, 0.22 µm Pore 33.2cm² CN Membrane, Sterile, 12/Case | $255.40 | per case | ||||
430767 | Corning® 250 mL Vacuum Filter/Storage Bottle System, 0.22 µm Pore 19.6cm² CA Membrane, Sterile, 12/Case | $155.50 | per case | ||||
430768 | Corning® 250 mL Vacuum Filter/Storage Bottle System, 0.45 µm Pore 19.6cm² CA Membrane, Sterile, 12/Case | N/A | per case | ||||
430769 | Corning® 500 mL真空过滤器/储液瓶系统,0.22 µm孔径33.2cm² CA滤膜,无菌,12/箱 | 1 /包 | 12 /箱 | Corning® | N/A | per case | |
430770 | Corning® 500 mL Vacuum Filter/Storage Bottle System, 0.45 µm Pore 33.2cm² CA Membrane, Sterile, 12/Case | N/A | per case | ||||
430771 | Corning® 250 mL真空过滤器/储液瓶系统,0.2 µm孔径19.6cm² NY滤膜,无菌,12/箱 | 1 /包 | 12 /箱 | Corning® | N/A | per case | |
430773 | Corning® 500 mL Vacuum Filter/Storage Bottle System, 0.2 µm Pore 33.2cm² Nylon Membrane, Sterile, 12/Case | N/A | per case | ||||
431096 | Corning® 250 mL Vacuum Filter/Storage Bottle System, 0.22 µm Pore 19.6cm² PES Membrane, Sterile, 12/Case | N/A | per case | ||||
431097 | Corning® 500 mL真空过滤器/储液瓶系统,0.22 µm孔径33.2cm² PES滤膜,无菌,12/箱 | 1 /包 | 12 /箱 | Corning® | N/A | per case | |
431098 | Corning® 1000 mL Vacuum Filter/Storage Bottle System, 0.22 µm Pore 54.5cm² PES Membrane, Sterile, 12/Case | N/A | per case | ||||
431153 | Corning® 150 mL Vacuum Filter/Storage Bottle System, 0.22 µm Pore 13.6cm² PES Membrane, Sterile, 12/Case | N/A | per case | ||||
431154 | Corning® 150 mL真空过滤器/储液瓶系统,0.22 µm孔径13.6cm² CA滤膜,无菌,12/箱 | 1 /包 | 12 /箱 | Corning® | N/A | per case | |
431155 | Corning® 150 mL真空过滤器/储液瓶系统,0.45 µm孔径13.6cm² CA滤膜,无菌,12/箱 | 1 /包 | 12 /箱 | Corning® | N/A | per case | |
431205 | Corning® 1000 mL Vacuum Filter/Storage Bottle System, 0.22 µm Pore 54.5cm² CA Membrane, Sterile, 12/Case | N/A | per case | ||||
431206 | Corning® 1000 mL真空过滤器/储液瓶系统,0.45 µm孔径54.5cm² CA滤膜,无菌,12/箱 | 1 /包 | 12 /箱 | Corning® | N/A | per case | |
431474 | Corning® 1000 mL真空过滤器/储液瓶系统,0.1 µm孔径54.5cm² PES滤膜,无菌,12/箱 | 1 /包 | 12 /箱 | Corning® | N/A | per case | |
431475 | Corning® 500 mL真空过滤器/储液瓶系统,0.1 µm孔径33.2cm² PES滤膜,无菌,12/箱 | 1 /包 | 12 /箱 | Corning® | N/A | per case |