text.skipToContent text.skipToNavigation

Corning® 96孔透明圆底聚苯乙烯微孔板,未处理,25/袋,不带盖,非灭菌,特殊工艺

Product Number3798

E-mail
  • 采用特殊工艺,具有更高的亲水性,适用于血凝和类似实验
  • 不带盖,需单独购买
  • 总体积为330 µL;建议工作体积为75至200 µL
  • 符合标准微孔板的外形尺寸要求

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。


You might also be interested in
Vacuum Filtration Systems
Falcon® Plates
Costar® Multiple Well Cell Culture Plates
Falcon® 96-well Polystyrene Microplates
Details
Product Number   3798
数量/包   25 / Pk  
Qty./Cs   100 / Cs  
Brand   Corning®  
Plate Format   96-well  
Plate Feature   Standard  
Plate Color   Clear  
Well Bottom   Round  
Well Bottom Color   Clear  
Well Volume   330 µL  
Recommended Working Volume   75-200 µL  
Surface Treatment   Treated  
Sterile   No  
Lids Included   No  
Application   Diagnostics  
Specifications Documents