Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 96孔黑色/透明平底成像微孔板,经TC处理,带盖,8/包,32/箱
Product Number353219
This item will be discontinued when inventory reaches 0. Suggested Replacement: 353388.
- 透明级原生聚苯乙烯
- 无热原
- 经标准组织培养 (TC) 处理
- 便捷的易撕医用包装,单个产品独立包装
- 单个PET (代码1) 托盘,可回收。
- Falcon 96孔微孔板可与自动化系统兼容,且符合ANSI/SBS标准微孔板的外形尺寸要求
- 培养基工作体积为0.1-0.2 mL
Added to Your Shopping Cart
Details
| Product Number | 353219 |
| 数量/包 | 8 /包 |
| 数量/箱 | 32 /箱 |
| 品牌 | Falcon® |
| 平板规格 | 96孔 |
| 平板颜色 | 黑色 |
| 孔底 | 扁平 |
| 孔底颜色 | 透明 |
| 孔容积 | 0.37 mL |
| 细胞生长面积 | 0.34 cm² |
| 建议工作容积 | 25-340 µL |
| 表面处理 | 经TC处理 |
| 无菌 | 是 |
| 含盖 | 是 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.E26073JA
- Quality Certificate - Lot No.E260137C
- Quality Certificate - Lot No.E25083E8
- Quality Certificate - Lot No.E25023BE
- Quality Certificate - Lot No.E24063C6
- Quality Certificate - Lot No.E240138L
- Quality Certificate - Lot No.E23113CN
- Quality Certificate - Lot No.E231134V
- Quality Certificate - Lot No.E230435J
- Quality Certificate - Lot No.E22073Q6
- Quality Certificate - Lot No.E22033AA
- Quality Certificate - Lot No.E22023NY
- Quality Certificate - Lot No.E22023G3
- Quality Certificate - Lot No.E21053FH
- Quality Certificate - Lot No.E21053AW
- Quality Certificate - Lot No.E21013E9
- Quality Certificate - Lot No.E20053HD
- Quality Certificate - Lot No.E20023LV
- Quality Certificate - Lot No.E20023CF
- Quality Certificate - Lot No.E19123ET
- Quality Certificate - Lot No.E19103HP
- Quality Certificate - Lot No.E19093CQ
- Quality Certificate - Lot No.E1909358
- Quality Certificate - Lot No.E190734K
- Quality Certificate - Lot No.E19063PU
- Quality Certificate - Lot No.E19043HQ
- Quality Certificate - Lot No.E19023J7
- Quality Certificate - Lot No.E1811375
- Quality Certificate - Lot No.E181039B
- Quality Certificate - Lot No.E1804368