Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 96孔黑色平底微孔板,经TC处理,带盖,无菌,8/包,32/箱
Product Number353376
Falcon® 96孔黑色微孔板由经TC处理的聚苯乙烯制成。平底,带盖,独立包装,无菌,32/箱
- 透明级原生聚苯乙烯
- 无热原
- 经标准组织培养 (TC) 处理
- 便捷的易撕医用包装,单个产品独立包装
- 单个PET (代码1) 托盘,可回收。
- Falcon 96孔微孔板可与自动化系统兼容,且符合ANSI/SBS标准微孔板的外形尺寸要求
- 培养基工作体积为0.1-0.2 mL
Added to Your Shopping Cart
Details
| Product Number | 353376 |
| 数量/包 | 8 /包 |
| 数量/箱 | 32 /箱 |
| 品牌 | Falcon® |
| 平板规格 | 96孔 |
| 平板颜色 | 纯黑 |
| 孔底 | 扁平 |
| 孔容积 | 0.37 mL |
| 细胞生长面积 | 0.34 cm² |
| 建议工作容积 | 25-340 µL |
| 表面处理 | 经TC处理 |
| 无菌 | 是 |
| 含盖 | 是 |
| Storage | -20 to +60°C |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.E260438M
- Quality Certificate - Lot No.E25053DJ
- Quality Certificate - Lot No.E241239V
- Quality Certificate - Lot No.E23043HG
- Quality Certificate - Lot No.E211239K
- Quality Certificate - Lot No.E21113A5
- Quality Certificate - Lot No.E21083PQ
- Quality Certificate - Lot No.E20103EL
- Quality Certificate - Lot No.E19043HS
- Quality Certificate - Lot No.E1904377
- Quality Certificate - Lot No.E18073BS
- Quality Certificate - Lot No.E17063BG
- Quality Certificate - Lot No.E16103L6
- Quality Certificate - Lot No.E15103R5
- Quality Certificate - Lot No.E15013BR