Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
加高圈,适用于Corning® CoolBox™ 2XT,橙色
Product Number432089
适用于CoolBox XT和CoolBox 2XT,可在使用较高的试管热传导模块时增加高度。加高圈经过磁化,可轻松吸附在底座上。
Added to Your Shopping Cart
Details
| Product Number | 432089 |
| 数量/包 | 1 /包 |
| 数量/箱 | 1 /箱 |
| 品牌 | Corning® |
| 颜色 | 橙色 |
Specifications Documents