Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Product Number | Product Name | 数量/包 | 数量/箱 | 品牌 | Unit Size | |
---|---|---|---|---|---|---|
432034 | Corning® CoolRack M6,可放6支1.5或2 mL微量离心管,灰色 | 1 /包 | 1 /箱 | Corning® | per case | |
432035 | Corning® CoolRack M6,可放6支1.5或2 mL微量离心管,绿色 | 1 /包 | 1 /箱 | Corning® | per case | |
432036 | Corning® CoolRack M6,可放6支1.5或2 mL微量离心管,橙色 | 1 /包 | 1 /箱 | Corning® | per case | |
432037 | Corning® CoolRack M15,可放15支1.5或2 mL微量离心管,灰色 | 1 /包 | 1 /箱 | Corning® | per case | |
432038 | Corning® CoolRack M15,可放15支1.5或2 mL微量离心管,绿色 | 1 /包 | 1 /箱 | Corning® | per case | |
432039 | Corning® CoolRack M15,可放15支1.5或2 mL微量离心管,橙色 | 1 /包 | 1 /箱 | Corning® | per case | |
432041 | Corning® CoolRack M30,可放30支1.5或2 mL微量离心管,灰色 | 1 /包 | 1 /箱 | Corning® | per case | |
432042 | Corning® CoolRack M30,可放30支1.5或2 mL微量离心管,绿色 | 1 /包 | 1 /箱 | Corning® | per case | |
432043 | Corning® CoolRack M30,可放30支1.5或2 mL微量离心管,橙色 | 1 /包 | 1 /箱 | Corning® | per case | |
432044 | Corning® CoolRack M90,可放90支1.5或2 mL微量离心管,灰色 | 1 /包 | 1 /箱 | Corning® | per case | |
432045 | Corning® CoolRack M96,可放96支1.5或2 mL微量离心管,带A-H和1-12的行列索引,灰色 | per case |