Durable polypropylene funnels are translucent and allow safe and easy transfers of solids or liquids from one vessel to another.
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Durable polypropylene funnels are translucent and allow safe and easy transfers of solids or liquids from one vessel to another.
| Product Number | Product Name | 数量/包 | 数量/箱 | 品牌 | Price | Unit Size | |
|---|---|---|---|---|---|---|---|
| 6120P-100 | Corning® 普通型100 mm直径可重复使用塑料漏斗,聚丙烯,短颈 | 12 /包 | 12 /箱 | Corning® | N/A | per case | |
| 6120P-120 | Corning® 普通型120 mm直径可重复使用塑料漏斗,聚丙烯,短颈 | 12 /包 | 12 /箱 | Corning® | N/A | per case | |
| 6120P-150 | Corning® 普通型150 mm直径可重复使用塑料漏斗,聚丙烯,短颈 | 12 /包 | 12 /箱 | Corning® | N/A | per case | |
| 6120P-30 | Corning® Plain 30 mm Diameter Reusable Plastic Funnel, Polypropylene with Short Stem | $25.93 | per case | ||||
| 6120P-40 | Corning® Plain 40 mm Diameter Reusable Plastic Funnel, Polypropylene with Short Stem | $27.19 | per case | ||||
| 6120P-50 | Corning® Plain 50 mm Diameter Reusable Plastic Funnel, Polypropylene with Short Stem | $36.51 | per case | ||||
| 6120P-75 | Corning® Plain 75 mm Diameter Reusable Plastic Funnel, Polypropylene with Short Stem | $19.77 | per case |