text.skipToContent text.skipToNavigation

Vacuum Filtration Systems

E-mail

Corning vacuum filtration systems use a square filter membrane support system that increases filtration rates.

  • Four vacuum filtration system sizes: 150 mL, 250 mL, 500 mL, and 1L with 45 mm neck size
  • Low liquid retention funnel design
  • Filters feature printing on the funnel for easy product identification
  • Angled hose connector simplifies vacuum line attachment
  • Receiver bottles feature easy grip sides for improved handling
  • Extra plastic storage bottles are available
  • Prefilters must be ordered separately
  • Individually packaged
  • Sterile
  • Nonpyrogenic
  • Caps for receiver bottles are sterile and individually packaged

NOTE: Products manufactured in 2021 or 2022 may contain un-pouched caps. Please contact Corning with any additional questions.


Products

Product Number Product Name 数量/包 数量/箱 品牌 Price Unit Size
430186 Corning® 1000 mL真空过滤器/储液瓶系统,0.22 µm孔径54.5cm² CN滤膜,无菌,12/箱   1 /包     12 /箱     Corning®   N/A per case
430515 Corning® 1000 mL真空过滤器/储液瓶系统,0.2 µm孔径54.5cm²尼龙滤膜,无菌,12/箱   1 /包     12 /箱     Corning®   N/A per case
430516 Corning® 1000 mL真空过滤器/储液瓶系统,0.45 µm孔径54.5cm² CA滤膜,无菌,12/箱   1 /包     12 /箱     Corning®   N/A per case
430517 Corning® 1000 mL真空过滤器/储液瓶系统,0.22 µm孔径54.5cm² CA滤膜,无菌,12/箱   1 /包     12 /箱     Corning®   N/A per case
430756 Corning® 250 mL真空过滤器/储液瓶系统,0.22 µm孔径19.6cm² CN滤膜,无菌,12/箱   1 /包     12 /箱     Corning®   N/A per case
430758 Corning® 500 mL真空过滤器/储液瓶系统,0.22 µm孔径33.2cm² CN滤膜,无菌,12/箱   1 /包     12 /箱     Corning®   N/A per case
430767 Corning® 250 mL真空过滤器/储液瓶系统,0.22 µm孔径19.6cm² CA滤膜,无菌,12/箱   1 /包     12 /箱     Corning®   N/A per case
430768 Corning® 250 mL真空过滤器/储液瓶系统,0.45 µm孔径19.6cm² CA滤膜,无菌,12/箱   1 /包     12 /箱     Corning®   N/A per case
430769 Corning® 500 mL真空过滤器/储液瓶系统,0.22 µm孔径33.2cm² CA滤膜,无菌,12/箱   1 /包     12 /箱     Corning®   N/A per case
430770 Corning® 500 mL Vacuum Filter/Storage Bottle System, 0.45 µm Pore 33.2cm² CA Membrane, Sterile, 12/Case 222,20 € per case
430771 Corning® 250 mL真空过滤器/储液瓶系统,0.2 µm孔径19.6cm² NY滤膜,无菌,12/箱   1 /包     12 /箱     Corning®   N/A per case
430773 Corning® 500 mL Vacuum Filter/Storage Bottle System, 0.2 µm Pore 33.2cm² Nylon Membrane, Sterile, 12/Case 222,09 € per case
431096 Corning® 250 mL Vacuum Filter/Storage Bottle System, 0.22 µm Pore 19.6cm² PES Membrane, Sterile, 12/Case 135,22 € per case
431097 Corning® 500 mL Vacuum Filter/Storage Bottle System, 0.22 µm Pore 33.2cm² PES Membrane, Sterile, 12/Case 222,09 € per case
431098 Corning® 1000 mL Vacuum Filter/Storage Bottle System, 0.22 µm Pore 54.5cm² PES Membrane, Sterile, 12/Case 323,50 € per case
431153 Corning® 150 mL Vacuum Filter/Storage Bottle System, 0.22 µm Pore 13.6cm² PES Membrane, Sterile, 12/Case 131,69 € per case
431154 Corning® 150 mL Vacuum Filter/Storage Bottle System, 0.22 µm Pore 13.6cm² CA Membrane, Sterile, 12/Case 131,69 € per case
431155 Corning® 150 mL真空过滤器/储液瓶系统,0.45 µm孔径13.6cm² CA滤膜,无菌,12/箱   1 /包     12 /箱     Corning®   N/A per case
431205 Corning® 1000 mL Vacuum Filter/Storage Bottle System, 0.22 µm Pore 54.5cm² CA Membrane, Sterile, 12/Case 323,50 € per case
431206 Corning® 1000 mL Vacuum Filter/Storage Bottle System, 0.45 µm Pore 54.5cm² CA Membrane, Sterile, 12/Case 323,50 € per case
431474 Corning® 1000 mL Vacuum Filter/Storage Bottle System, 0.1 µm Pore 54.5cm² PES Membrane, Sterile, 12/Case 339,83 € per case
431475 Corning® 500 mL Vacuum Filter/Storage Bottle System, 0.1 µm Pore 33.2cm² PES Membrane, Sterile, 12/Case 211,80 € per case