Corning® 96-well Clear Round Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Sterile
Product Number3795
- Not treated (or medium binding) polystyrene surface is hydrophobic in nature and binds biomolecules through passive interactions
- Is suitable primarily for the immobilization of large molecules, such as antibodies, that have large hydrophobic regions that can interact with the surface
- Untreated microplates have a binding capacity of approximately 100 to 200ng IgG/cm²
- Without lids, lids supplied separately
- Total volume is 330 µL; recommended working volume of 75 to 200 µL
- Conforms to standard microplate footprint and dimensions
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
258,52 € per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 3795 |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | 96-well |
| Plate Feature | Standard |
| Plate Color | Clear |
| Well Bottom | Round |
| Well Bottom Color | Clear |
| Well Volume | 330 µL |
| Recommended Working Volume | 75-200 µL |
| Surface Treatment | Not Treated |
| Sterile | Oui |
| Lids Included | Non |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.27726001
- Quality Certificate - Lot No.28225020
- Quality Certificate - Lot No.27625061
- Quality Certificate - Lot No.26425009
- Quality Certificate - Lot No.25025001
- Quality Certificate - Lot No.24725007
- Quality Certificate - Lot No.24625003
- Quality Certificate - Lot No.24525004
- Quality Certificate - Lot No.24125016
- Quality Certificate - Lot No.23725009
- Quality Certificate - Lot No.22625041
- Quality Certificate - Lot No.22525055
- Quality Certificate - Lot No.22325023
- Quality Certificate - Lot No.19525030
- Quality Certificate - Lot No.18025005
- Quality Certificate - Lot No.17925001
- Quality Certificate - Lot No.01425020
- Quality Certificate - Lot No.01325008
- Quality Certificate - Lot No.34424022
- Quality Certificate - Lot No.29424008
- Quality Certificate - Lot No.29324007
- Quality Certificate - Lot No.23524026
- Quality Certificate - Lot No.23324039
- Quality Certificate - Lot No.20424007
- Quality Certificate - Lot No.20024008
- Quality Certificate - Lot No.19924002
- Quality Certificate - Lot No.19724048
- Quality Certificate - Lot No.17924006
- Quality Certificate - Lot No.16824008
- Quality Certificate - Lot No.13024048