text.skipToContent text.skipToNavigation

Falcon® Cell Scrapers

E-mail

  • The improved Falcon Cell Scrapers have been thoughtfully designed to provide maximum accessibility to the growth surfaces in a variety of culture vessels
  • Cross-ribbed polystyrene handle provides greater rigidity to ensure better control while scraping cells
  • Flexibility of the joint between the blade and handle improves ease of access into the neck of a flask or roller bottle Highly compliant thermoplastic elastomer (TPE) blade pivots to provide multiple angles to remove cells from the entire growth surface
  • Available in four sizes—choose the blade and handle length to best accommodate your needs
  • Supplied individually in peel-open, medical-style packaging for sterile presentation

Choose your specification

ブレードサイズ
ハンドル長
Add to cart View Product

Products

Product Number Product Name パック入数 ケース入数 ブランド Price Unit Size
353085 Falcon® セルスクレーパー 18 mm ブレード / 18 cm ポリスチレンハンドル   1 / パック     100 / ケース     Falcon®   ¥32,100 per case
353086 Falcon® Cell Scraper with 25cm Handle and 1.8cm Blade, Sterile, Individually Packaged, 100/Case $305.89 per case
353087 Falcon® Cell Scraper with 40 cm Handle and 3.0cm Blade, Sterile, Individually Packaged, 100/Case $327.75 per case
353089 Falcon® セルスクレーパー 30 mm ブレード / 25 cm ポリスチレンハンドル   1 / パック     100 / ケース     Falcon®   ¥40,200 per case