Falcon® Cell Scraper with 40 cm Handle and 3.0cm Blade, Sterile, Individually Packaged, 100/Case
Product Number353087
This Falcon® Cell Scraper is used with dishes and 150cm² and 175cm² flasks. Improved designs to both the 40cm handle and 3.0cm blade offer easier and superior scraping ability. Sterile, individually packaged, 100/case
- The improved Falcon Cell Scrapers have been thoughtfully designed to provide maximum accessibility to the growth surfaces in a variety of culture vessels
- Cross-ribbed polystyrene handle provides greater rigidity to ensure better control while scraping cells
- Flexibility of the joint between the blade and handle improves ease of access into the neck of a flask or roller bottle
- Highly compliant thermoplastic elastomer (TPE) blade pivots to provide multiple angles to remove cells from the entire growth surface
- Available in four sizes—choose the blade and handle length to best accommodate your needs
- Supplied individually in peel-open, medical-style packaging for sterile presentation
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€285.00 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 353087 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Falcon® |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.14926002
- Quality Certificate - Lot No.14926001
- Quality Certificate - Lot No.33825006
- Quality Certificate - Lot No.25424006
- Quality Certificate - Lot No.23624003
- Quality Certificate - Lot No.05724014
- Quality Certificate - Lot No.27823029
- Quality Certificate - Lot No.18723065
- Quality Certificate - Lot No.27122005
- Quality Certificate - Lot No.22822062
- Quality Certificate - Lot No.08722085
- Quality Certificate - Lot No.08122070
- Quality Certificate - Lot No.29821051
- Quality Certificate - Lot No.27721067
- Quality Certificate - Lot No.27721066
- Quality Certificate - Lot No.27721056
- Quality Certificate - Lot No.07521104
- Quality Certificate - Lot No.33520076
- Quality Certificate - Lot No.28019044
- Quality Certificate - Lot No.21319032
- Quality Certificate - Lot No.21319028
- Quality Certificate - Lot No.28118079
- Quality Certificate - Lot No.23918079
- Quality Certificate - Lot No.10918001
- Quality Certificate - Lot No.35417003
- Quality Certificate - Lot No.15117002
- Quality Certificate - Lot No.02317001
- Quality Certificate - Lot No.13116002
- Quality Certificate - Lot No.05516001
- Quality Certificate - Lot No.23015005