text.skipToContent text.skipToNavigation

Costar® Multiple Well Cell Culture Plates

E-mail

  • Individual alphanumerical codes for well identification, flat bottoms
  • Treated for optimal cell attachment (except where noted)
  • Corning® CellBIND® surface is a novel cell culture treatment that increases surface wettability for more even and consistent cell attachment.
  • Ultra-Low Attachment surface plates feature a covalently bound hydrogel layer that minimizes cell attachment, protein absorption, and cellular activation.
  • Corning Osteo Assay surface is an inorganic crystalline coating, creating a surface that mimics in vivo bone-like, for in vitro bone cell culture and assays.
  • Sterile
  • Nonpyrogenic


Products

Product Number Product Name 数量/包 数量/箱 品牌 Unit Size
3335 Corning® CellBIND® 6孔透明多孔板,平底,带盖,无菌   5 /包     50 /箱     Corning®   per case
3336 Corning® CellBIND® 12孔透明多孔板,平底,带盖,无菌   5 /包     50 /箱     Corning®   per case
3337 Corning® CellBIND® 24孔透明多孔板,平底,带盖,无菌   5 /包     50 /箱     Corning®   per case
3338 Corning® CellBIND® 48孔多孔板,平底,透明,带盖,无菌   5 /包     50 /箱     Corning®   per case
3471 Costar® 6孔透明平底超低吸附多孔板,独立包装,无菌   1 /包     24 /箱     Corning®   per case
3473 Costar® 24孔透明平底超低吸附多孔板,独立包装,无菌   1 /包     24 /箱     Corning®   per case
3506 Costar® 6孔透明经TC处理多孔板,大包装,无菌   5 /包     100 /箱     Corning®   per case
3512 Costar® 12孔透明经TC处理多孔板,大包装,无菌   5 /包     100 /箱     Corning®   per case
3513 Costar® 12孔透明经TC处理多孔板,独立包装,无菌   1 /包     50 /箱     Corning®   per case
3516 Costar® 6孔透明经TC处理多孔板,独立包装,无菌   1 /包     50 /箱     Corning®   per case
3524 Costar® 24孔透明经TC处理多孔板,独立包装,无菌   1 /包     100 /箱     Corning®   per case
3526 Costar® 24-well Clear TC-treated Multiple Well Plates, Individually Wrapped, Sterile per case
3527 Costar® 24-well Clear TC-treated Multiple Well Plates, Bulk Pack, Sterile per case
3548 Costar® 48-well Clear TC-treated Multiple Well Plates, Individually Wrapped, Sterile per case
3736 Costar® 6-well Clear Not Treated Multiple Well Plates, Bulk Packed, Sterile per case
3737 Costar® 12-well Clear Not Treated Multiple Well Plates, Bulk Pack, Sterile per case
3738 Costar® 24-well Clear Not Treated Multiple Well Plates, Bulk Pack, Sterile per case