デックワークチップステーションはプラスチック廃棄物を減らし、場所もとりません。チップステーションには960本のチップが収納されており、ロングタイプの10 µLチップ入りと従来型の200 µLチップ入りの2種類があります。チップは96ウェルプレートと一致したフォーマット(2×96)で配置され、5層構造になっています。チップステーションは安定した構造でクリーンベンチでの使用にも適しています。フタは片側(96本)のチップだけを露出するようなポジションで固定することが出来ます。PCR実験や細胞培養、アッセイなど一度に大量のチップが必要なアプリケーションに最適です。滅菌品、非滅菌品からお選びいただけます。