text.skipToContent text.skipToNavigation

Corning® Fetal Bovine Serum

E-mail

Fetal Bovine Serum (FBS) is a time tested, universal supplement used in cell culture. It provides many compounds that have been shown to satisfy specific metabolic requirements for the culture of cells, including hormones, growth factors, cell attachment factors, pH buffer, protease inhibitors, vitamins, minerals, lipids, and a variety of undefined components. Fetal bovine serum also protects against toxic effects associated with pH change, the presence of heavy metal ions, endotoxin, and proteolytic activity.

Corning offers a wide variety of fetal bovine serum (FBS) options to satisfy multiple applications. Our FBS is a perfect complement to our classical and custom cell culture media products.

Learn more about our custom serum options.

Sera Processing

Using industry leading techniques, blood is aseptically collected at abattoirs, centrifuged to isolate the serum and immediately frozen for testing and further processing. The raw sera is then true pooled and is triple 0.1 micron sterile filtered with a Sterility Assurance Level (SAL) of 10-3. Every lot of Corning FBS then must pass USP <71> and EP 2.6.1 sterility testing, growth promotion testing, as well as test negative for mycoplasma and number of industry-monitored viruses. Authenticity of the fetal bovine serum is verified using industry leading measurements of Gamma-Glutamyl Transferase and Corning’s high internal standard of ≤ 10 IU/L. Additional testing includes endotoxin, hemoglobin, pH, osmolality, total protein, and a biochemical profile that contains various metals, proteins, hormones and other metabolites.

EDQM Certificates of Suitability

Fetal Bovine Serum, United States Origin

This product has been granted a Certificate of Suitability, R0-CEP 2018-271, by the European Directorate for the Quality of Medicines (EDQM) certifying that the product meets the criteria described in the current version of the monograph no. 1483 of the European Pharmacopoeia “Product with risk of transmitting agent of animal spongiform encephalopathies.”

Supply Chain

Our vertically integrated fetal bovine serum supply chain, from collection to scientist, allows us to provide a consistent supply of FBS.

Origin Statement

Corning’s premium FBS is only collected from government approved abattoirs in the United States, Australia, and New Zealand. All premium fetal bovine serum is derived from fetuses collected from healthy bovine cows and heifers that have passed ante and post mortem inspection and were found free of contagious diseases. These countries are recognized by the World Organization for Animal Health as having negligible risk of Bovine Spongiform Encephalopathy and being free from foot and mouth disease.

Corning’s regular FBS is derived from government registered facilities in North, Central, and South America and countries that are USDA safety tested for import into the United States. All regular fetal bovine serum is derived from fetuses collected from healthy bovine cows and heifers that have passed ante and post mortem inspection and were found free of contagious diseases. The material was exported from the country of origin accompanied with a Veterinarian Health Certificate.


Products

Product Number Product Name パック入数 ケース入数 ブランド Price Unit Size
35-010-CV Corning® USDA認定国由来 牛胎児血清 500 mL   1 / パック     1 / EA     Corning®   N/A per each
Contact Customer Service
35-015-CV Corning® US産 牛胎児血清 500 mL   1 / パック     1 / ケース     Corning®   N/A per each
Contact Customer Service
35-016-CV Corning® Fetal Bovine Serum, 500 mL, Premium, United States Origin (Heat Inactivated) N/A per each
35-070-CV Corning® Fetal Bovine Serum, 500 mL, Premium, United States Origin (Gamma Irradiated) N/A per each
35-071-CV Corning® Fetal Bovine Serum, 500 mL, Premium United States Origin (Dialyzed) N/A per each
Contact Customer Service
35-072-CV Corning® Fetal Bovine Serum, 500 mL, Premium, United States Origin (Charcoal Dextran Stripped) ₹240,137.20 per each
35-073-CV Corning® Fetal Bovine Serum, 500 mL, Premium, United States Origin (Ultra Low IgG) N/A per each
35-075-CV Corning® Fetal Bovine Serum, 500 mL, Premium, United States Origin (Tetracycline Negative) N/A per each
35-076-CV Corning® Fetal Bovine Serum, 500 mL, Australian Origin N/A per each
35-079-CV Corning® Fetal Bovine Serum, 500 mL, Regular, South American Origin ₹89,651.22 per each