text.skipToContent text.skipToNavigation

PYREX® Screw Cap Culture Tube with PTFE Liner

E-mail

Similar to Cat. No. 9825, but phenolic cap has a PTFE interface firmly bonded to the glued-in rubber liner, providing a sure and highly inert sealing face.

For phenolic caps, see Cat. No. 9998.


Products

Product Number Product Name パック入数 ケース入数 ブランド Unit Size
9826-13 PYREX® ネジ付試験管(PTFEライナー スクリューキャップ付) 13x100   144 / パック     288 / ケース     PYREX®   N/A per case
9826-16 PYREX® ネジ付試験管(PTFEライナー スクリューキャップ付) 16x100   144 / パック     288 / ケース     PYREX®   N/A per case
9826-16X PYREX® 15 mL Screw Cap Culture Tubes with PTFE Lined Phenolic Caps, 16x125 mm N/A per case
9826-16XX PYREX® 20 mL Screw Cap Culture Tubes with PTFE Lined Phenolic Caps, 16x150 mm N/A per case
9826-20 PYREX® 25 mL Screw Cap Culture Tubes with PTFE Lined Phenolic Caps, 20x125 mm N/A per case
9826-20X PYREX® 34 mL Screw Cap Culture Tubes with PTFE Lined Phenolic Caps, 20x150 mm N/A per case
9826-25 PYREX® 55 mL Screw Cap Culture Tubes with PTFE Lined Phenolic Caps, 25x150 mm N/A per case
9826-25X PYREX® 70 mL Screw Cap Culture Tubes with PTFE Lined Phenolic Caps, 25x200 mm N/A per case