text.skipToContent text.skipToNavigation

Axygen® Reagent Reservoirs (ANSI/SLAS Footprint)

E-mail

Corning offers a complete line of Axygen single-well and multiple-well reagent reservoirs which are available in multiple formats for automated and manual use. All reservoirs are designed to comply with standard ANSI/SLAS footprint dimensions for microplates and are compatible with most automation workstations. Reagent reservoirs are manufactured with polypropylene for excellent chemical resistance.

  • Durable and cost effective
  • Various formats for multiple applications

Choose your specification

チャンネル
Add to cart View Product

Products

Product Number Product Name パック入数 ケース入数 ブランド Price Unit Size
RES-MW12-HP Axygen® 12チャンネル試薬リザーバー ハイプロファイル トラフ型底 バルク 未滅菌   25 / パック     25 / ケース     Axygen®   ¥46,000 per case
RES-MW12-HP-SI Axygen® 12チャンネル試薬リザーバー 7.0ml ハイプロファイル トラフ型底 個別包装 滅菌済み   25 / パック     25 / ケース     Axygen®   ¥50,100 per case
RES-MW12-LP Axygen® 12チャンネル試薬リザーバー ロープロファイル トラフ型底 バルク 未滅菌   25 / パック     25 / ケース     Axygen®   ¥46,000 per case
RES-MW12-LP-SI Axygen® 12チャンネル試薬リザーバー 1.75ml ロープロファイル トラフ型底 個別包装 滅菌済み   1 / パック     25 / ケース     Axygen®   358,57 € per case
RES-MW8-HP Axygen® Multiple Well Reagent Reservoir with 8-Channel Trough, High Profile, Nonsterile 353,97 € per case
RES-MW8-HP-SI Axygen® Multiple Well Reagent Reservoir with 8-Channel Trough, High Profile, Individually Wrapped, Sterile 395,08 € per case
RES-MW8-LP Axygen® Multiple Well Reagent Reservoir with 8-Channel Trough, Low Profile, Nonsterile 353,97 € per case
RES-MW8-LP-SI Axygen® Multiple Well Reagent Reservoir with 8-Channel Trough, Low Profile, Individually Wrapped, Sterile 358,57 € per case