text.skipToContent text.skipToNavigation

Axygen® AxyPrep MAG Tissue-Blood gDNA Kit

E-mail

The AxyPrep MAG Tissue-Blood gDNA Kit utilizes a magnetic beads-based technology to isolate genomic DNA from rodent tail tissues. This protocol provides instruction to extract gDNA from fresh or frozen rodent tails. The protocol is performed in 96-well format and 1.5 mL tubes. Purification begins by the addition of lysis buffer, and Proteinase K to rupture cell membranes and digest protein. Genomic DNA is then immobilized on magnetic particles by the addition of a magnetic binding reagent. This differential binding allows the gDNA to be easily separated from contaminants using a magnetic field. Contaminants can then be rinsed away using a simple washing procedure.

  • Expanded protocol for animal tissue, cultured cells, buccal swabs, and blood

Choose your specification

キットサイズ
Add to cart View Product

Products

Product Number Product Name パック入数 ケース入数 ブランド Price Unit Size
MAG-T-GDNA-M Axygen® AxyPrep™ MAGティシュー、ブラッドgDNA キット-Medium   1 / パック     1 / ケース     Axygen®   ¥362,900 per case
MAG-T-GDNA-S Axygen® AxyPrep™ MAGティシュー、ブラッドgDNA キット-Small   1 / パック     1 / ケース     Axygen®   ¥113,400 per case