text.skipToContent text.skipToNavigation

PYREX® Heavy Duty Conical Centrifuge Tubes with White Graduations, Beaded Rim

E-mail

Made of heavy wall construction, for greater mechanical strength, with durable, white enamel ­increments. The 12 mL size is graduated upward from tip in 0.1 mL increments. The 40 mL size is graduated in 0.5 mL increments to 10 mL, and from 10 mL to 40 mL in 1 mL increments.

Choose your specification

View Product

Less than 10 in Stock


Products

Product Number Product Name パック入数 ケース入数 ブランド Price Unit Size
8140-40 PYREX® 遠心沈澱管(円錐、目盛付、肉厚タイプ) 40mL   6 / パック     12 / ケース     PYREX®   $620.21 per case