text.skipToContent text.skipToNavigation

Corning® Transwell®-Clear Inserts, Polyester (PET) membrane

E-mail

Permeable supports, also known as cell culture inserts, are an essential tool for the study of both anchorage-dependent and independent cell lines.

You can use cell culture inserts to:

  • w Produce a cell culture environment that closely resembles an in vivo state
  • Allow polarized cells to carry out metabolic activities in a more natural manner because the cells feed both apically and basolaterally
  • Co-culture cells with or without cell-to-cell contact
  • Design a diversity of experiments using various pore sizes, membrane types, and coatings 10 µm transparent membrane
  • Treated for optimal cell attachment
  • Excellent visibility under phase contrast microscopy
  • Supplied in multiple well plates
  • Sterile

Choose your specification

Add to cart View Product

Products

Product Number Product Name パック入数 ケース入数 ブランド Unit Size
3450 トランズウェルクリアー6ウェル0.4μm細胞培養表面処理済み、滅菌済み   6 / パック     24 / ケース     Corning®   N/A per case
3452 トランズウェルクリアー6ウェル3.0μm細胞培養表面処理済み、滅菌済み   6 / パック     24 / ケース     Corning®   N/A per case
3460 トランズウェルクリアー12ウェル0.4μm細胞培養表面処理済み、滅菌済み   12 / パック     48 / ケース     Corning®   N/A per case
3462 トランズウェルクリアー12ウェル3.0μm細胞培養表面処理済み、滅菌済み   12 / パック     48 / ケース     Corning®   N/A per case
3464 トランズウェルクリアー24ウェル8.0 μm、滅菌済み   12 / パック     48 / ケース     Corning®   N/A per case
3470 Corning® 6.5 mm Transwell® with 0.4 µm Pore Polyester Membrane Insert, Sterile N/A per case
3472 Corning® 6.5 mm Transwell® with 3.0 µm Pore Polyester Membrane Insert, Sterile N/A per case