text.skipToContent text.skipToNavigation

Corning® 96-well Clear Flat Bottom TC-treated Microplate, 5 per Bag, with Lid, Sterile

Product Number3585

E-mail
  • Flat bottoms with 360 µL total volume
  • Recommended working volumes of 75 to 200 µL
  • Treated for optimal cell attachment
  • Nonreversable low evaporation lids with condensation rings to reduce contamination
  • Sterilized by gamma radiation and nonpyrogenic
  • Individual alphanumeric codes for well identification
  • Bulk packed 5 per bag

Corning EcoChoice™ 製品は、米国政府連邦取引委員会 (FTC) のガイドラインに従って、環境に配慮した方法で製造、包装、流通しています。

詳細はこちら。

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


€210.43 per case

Less than 10 in Stock

You might also be interested in
フィルターシステム(ボトルトップフィルター / ボトルのセット)
Falcon® プレート
Costar® 細胞培養用マルチプルウェルプレート
Falcon® 96 ウェル ポリスチレン製 マイクロプレート
Details
Product Number   3585
Qty./Pk   5 / Pk  
Qty./Cs   50 / Cs  
Brand   Corning®  
Plate Format   96-well  
Plate Feature   Standard  
Plate Color   Clear  
Well Bottom   Flat  
Well Bottom Color   Clear  
Well Volume   360 µL  
Cell Growth Area   0.32 cm² (approx.)  
Recommended Medium Well Volume   100 - 200 µL  
Recommended Working Volume   75-200 µL  
Surface Treatment   TC-Treated  
Sterile   Yes  
Lids Included   Yes  
Application   Diagnostics  
Specifications Documents