- 65 x 14.5 mm (D x H)
- 0/3/4 vents
- Crystal Polystyrene (PS)
- Optimal flatness
- Grip lid
- Molded grid 10x10 mm
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
|---|---|---|---|---|---|---|---|
| BB60-01 | Corning® Gosselin™ Contact Dish, Domed Base with Tight Lid, No Vent, Sterile, Double Outer Bag, 20/Bag, 720/Case | 20 / Pk | 720 / Cs | Corning® | €256.22 | per case | |
| BB60-11 | Corning® Gosselin™ Contact Dish, Domed Base with Tight Lid, No Vent, Sterile, Double Outer Bag, 20/Bag, 920/Case | 20 / Pk | 920 / Cs | Corning® | N/A | per case | |
| BB64-02 | Corning® Gosselin™ Contact Dish, Domed Base with Tight Lid, 4 Vents, Aseptic, Double Outer Bag, 20/Bag, 720/Case | 20 / Pk | 720 / Cs | Corning® | €253.66 | per case | |
| BB64-12 | Corning® Gosselin™ Contact Dish, Domed Base with Tight Lid, 4 Vents, Aseptic, Double Outer Bag, 20/Bag, 920/Case | 20 / Pk | 920 / Cs | Corning® | N/A | per case | |
| BP63-08 | Corning® Gosselin™ Contact Dish with Tight Lid, 3 Vents, Sterile, Double Outer Bag, 20/Bag, 720/Case | 20 / Pk | 720 / Cs | Corning® | N/A | per case | |
| BP63-11 | Corning® Gosselin™ Contact Dish, 3 Vents, Aseptic, Double Outer Bag, 20/Bag, 720/Case | 20 / Pk | 720 / Cs | Corning® | N/A | per case | |
| BP63-28 | Corning® Gosselin™ Contact Dish, 3 Vents, Aseptic, Double Outer Bag, 20/Bag, 920/Case | 20 / Pk | 920 / Cs | Corning® | N/A | per case | |
| BP63-40 | Corning® Gosselin™ Contact Dish with Tight Lid, 3 Vents, Sterile, Double Outer Bag, 20/Bag, 920/Case | 20 / Pk | 920 / Cs | Corning® | N/A | per case |