text.skipToContent text.skipToNavigation

针头过滤器

E-mail

  • 提供多种滤膜,可满足不同需求:聚醚砜 (PES)——蛋白结合量低且流速较快;无表面活性剂醋酸纤维素 (SFCA)——蛋白结合量最低;聚四氟乙烯 (PTFE)——极佳的耐化学腐蚀性;再生纤维素 (RC)——DMSO耐受性最佳;尼龙 (NY)——亲水性,不含表面活性剂,溶出最低。
  • 100%完整性检测,无热原,无细胞毒性,遵照ISO 9002标准生产。


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
431215 Corning® 15 mm Diameter Syringe Filters, 0.2 µm Pore RC Membrane, Sterile, Individually Packaged, 50/Case   1 / Pk     50 / Cs     Corning®   per case
431218 Corning® 28 mm Diameter Syringe Filters, 0.2 µm Pore SFCA-PF Membrane, Sterile, Individually Packaged, 50/Case   1 / Pk     50 / Cs     Corning®   per case
431219 Corning® 28 mm直径针头过滤器,0.2 µm孔径SFCA滤膜,无菌,独立包装,50/箱 per case
431220 Corning® 28 mm Diameter Syringe Filters, 0.45 µm Pore SFCA Membrane, Sterile, Individually Packaged, 50/Case   1 / Pk     50 / Cs     Corning®   per case
431221 Corning® 28 mm Diameter Syringe Filters, 0.8 µm Pore SFCA Membrane, Sterile, Individually Packaged, 50/Case   1 / Pk     50 / Cs     Corning®   per case
431222 Corning® 25 mm Diameter Syringe Filters, 0.2 µm Pore RC Membrane, Sterile, Individually Packaged, 50/Case   1 / Pk     50 / Cs     Corning®   per case
431224 Corning® 25 mm Diameter Syringe Filters, 0.2 µm Pore NY Membrane, Sterile, Individually Packaged, 50/Case   1 / Pk     50 / Cs     Corning®   per case
431225 Corning® 25 mm Diameter Syringe Filters, 0.45 µm Pore NY Membrane, Sterile, Individually Packaged, 50/Case   1 / Pk     50 / Cs     Corning®   per case
431227 Corning® 50 mm直径针头过滤器,0.2 µm孔径PTFE滤膜,无菌,独立包装,12/箱   1 / Pk     12 / Cs     Corning®   per case
431229 Corning® 28 mm直径针头过滤器,0.2 µm孔径PES滤膜,无菌,独立包装,50/箱 per case
431231 Corning® 25 mm直径针头过滤器,0.45 µm孔径PTFE滤膜,非灭菌,大包装,50/箱 per case