text.skipToContent text.skipToNavigation

Costar® Aspirating Pipets

电子邮件

  • Sterile, polystyrene, non-plugged, non-graduated pipets
  • Safer alternative to glass Pasteur pipets
  • Can be used for all vacuum-aspirating procedures
  • Noncytotoxic, nonpyrogenic tested to less than 0.1 EU/mL
  • Three packaging options: Individually wrapped, paper/plastic; Individually wrapped, clear plastic; bulk packed


产品

产品编号 产品名称 パック入数 ケース入数 ブランド 规格
4975 Costar® 1mL アスピレーションピペット,ポリスチレン,目盛なし,バルクパッケージ,滅菌済,50本/包,1000本/ケース   25 / パック     1000 / ケース     Corning®   N/A per case
9016 Costar® 2 mL Aspirating Pipets, Polystyrene, Without Graduations, Individually Paper/Plastic Wrapped, Sterile, 50/Bag, 500/Case N/A per case
9099 Costar® 5mL アスピレーションピペット,ポリスチレン,目盛なし,透明プラスチック個別包装,滅菌済,50/袋, 200本/ケース   50 / パック     200 / ケース     Corning®   N/A per case
9186 Costar® 2 mL Aspirating Pipets, Polystyrene, Without Graduations, Individually Wrapped, Sterile, 1/Bag, 1000/Case N/A per case