这种半透明聚丙烯量筒带凸起刻度。量筒具有六边形底座,经“量入式”(To Contain) 校准,公差符合ISO 6706标准。暴露于60°C以上的温度时可能会影响准确度。
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
这种半透明聚丙烯量筒带凸起刻度。量筒具有六边形底座,经“量入式”(To Contain) 校准,公差符合ISO 6706标准。暴露于60°C以上的温度时可能会影响准确度。
产品编号 | 产品名称 | 数量/包 | 数量/箱 | 品牌 | 规格 | ||
---|---|---|---|---|---|---|---|
3022P-10 | Corning® 公制单刻度10 mL可重复使用塑料量筒,聚丙烯,量入式,顶部带漏斗 | 1 /包 | 12 /箱 | Corning® | N/A | per case | |
3022P-100 | Corning® 公制单刻度100 mL可重复使用塑料量筒,聚丙烯,量入式,顶部带漏斗 | 1 /包 | 12 /箱 | Corning® | N/A | per case | |
3022P-1L | Corning® 公制单刻度1L可重复使用塑料量筒,聚丙烯,量入式,顶部带漏斗 | N/A | per case | ||||
3022P-25 | Corning® Single Metric Scale, 25 mL Reusable Plastic Graduated Cylinder, Polypropylene, TC with Funnel Top | N/A | per case | ||||
3022P-250 | Corning® Single Metric Scale, 250 mL Reusable Plastic Graduated Cylinder, Polypropylene, TC with Funnel Top | N/A | per case | ||||
3022P-2L | Corning® Single Metric Scale, 2L Reusable Plastic Graduated Cylinder, Polypropylene, TC with Funnel Top | N/A | per case | ||||
3022P-50 | Corning® Single Metric Scale, 50 mL Reusable Plastic Graduated Cylinder, Polypropylene, TC with Funnel Top | N/A | per case | ||||
3022P-500 | Corning® 公制单刻度500 mL可重复使用塑料量筒,聚丙烯,量入式,顶部带漏斗 | 1 /包 | 6 /箱 | Corning® | N/A | per case |