text.skipToContent text.skipToNavigation

Corning® 公制单刻度聚丙烯量筒,顶部带漏斗,量入式

电子邮件

这种半透明聚丙烯量筒带凸起刻度。量筒具有六边形底座,经“量入式”(To Contain) 校准,公差符合ISO 6706标准。暴露于60°C以上的温度时可能会影响准确度。


产品

产品编号 产品名称 数量/包 数量/箱 品牌 规格
3022P-10 Corning® 公制单刻度10 mL可重复使用塑料量筒,聚丙烯,量入式,顶部带漏斗   1 /包     12 /箱     Corning®   N/A per case
3022P-100 Corning® 公制单刻度100 mL可重复使用塑料量筒,聚丙烯,量入式,顶部带漏斗   1 /包     12 /箱     Corning®   N/A per case
3022P-1L Corning® 公制单刻度1L可重复使用塑料量筒,聚丙烯,量入式,顶部带漏斗 N/A per case
3022P-25 Corning® Single Metric Scale, 25 mL Reusable Plastic Graduated Cylinder, Polypropylene, TC with Funnel Top N/A per case
3022P-250 Corning® Single Metric Scale, 250 mL Reusable Plastic Graduated Cylinder, Polypropylene, TC with Funnel Top N/A per case
3022P-2L Corning® Single Metric Scale, 2L Reusable Plastic Graduated Cylinder, Polypropylene, TC with Funnel Top N/A per case
3022P-50 Corning® Single Metric Scale, 50 mL Reusable Plastic Graduated Cylinder, Polypropylene, TC with Funnel Top N/A per case
3022P-500 Corning® 公制单刻度500 mL可重复使用塑料量筒,聚丙烯,量入式,顶部带漏斗   1 /包     6 /箱     Corning®   N/A per case