text.skipToContent text.skipToNavigation

Corning® CellBIND® Surface HYPERFlask® Cell Culture Vessel

Product Number10024

E-mail

The High Yield PERformance Flask (HYPERFlask) cell culture vessel has 1720 cm² available growth area on a polystyrene gas permeable surface. Treated for optimal cell attachment and gamma sterilized. Bar coded and compatible for use on Cell Culture Automation Platforms. Solid cap with liner on a straight neck designed for filling with growth medium.

  • Made with USP Class VI Materials – molded and assembled in a Certified Class 100,000 clean room
  • Sterile – gamma irradiated to sterility assurance level (SAL) 10⁻⁶
  • Clean Room Packaging – each pack is double bagged.
  • Innovative 10Layer Design – 10 interconnected polystyrene growth surfaces
  • Optimal Growth – Corning CellBIND® Surface treated gas permeable polystyrene for superior cell attachment and growth
  • Increase Cell Yield – 10-fold higher cell yield increases productivity and capacity
  • Time and Space Savings – Reduce processing time and incubator storage space by handling one flask compared to 10 traditional 175 cm² flasks
  • Flask prelabeled with a bar code for use with automation

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).

HYPERflask uses 50% less plastic compared to 10 equivalent T-175 flasks.


$3,060.94 per case

In Stock

You might also be interested in
Corning® and Costar® Cell Culture Flasks
Stripette™ Serological Pipets
Corning® Easy Grip Polystyrene (PS) Storage Bottles
Corning® Fetal Bovine Serum
Details
Product Number   10024
Qty./Pk   4 / Pk  
Qty./Cs   24 / Cs  
Brand   Corning®  
Cell Growth Area   1720 cm²  
Flask Shape   Rectangular  
Neck Style   Straight  
Surface Treatment   Corning CellBIND Surface  
Graduations   No  
Cap Style   Flat top  
Cap Material   High density polyethylene  
Cap Color   Orange  
Recommended Medium Volume   560 mL  
Sterile   Yes  
Recommended Volume   560 mL  
Specifications Documents