Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Falcon® 96-well Black Flat Bottom TC-treated Microplate, with Lid, Sterile, 8/Pack, 32/Case
Product Number353376

Falcon® 96-well Black Microplate is comprised of TC-treated polystyrene. Flat bottom, with lid, sterile, 32/case.
- Crystal-grade virgin polystyrene
- Nonpyrogenic
- Standard tissue culture (TC)-treated
- Falcon 96-well microplates are compatible with automation systems and meet standard ANSI/SBS footprint dimensions for microplates
- Working volume of Media is 0.1-0.2 mL
$235.62 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 353376 |
Qty./Pk | 8 / Pk |
Qty./Cs | 32 / Cs |
Brand | Falcon® |
Plate Format | 96-well |
Plate Color | Solid black |
Well Bottom | Flat |
Well Volume | 0.37 mL |
Cell Growth Area | 0.34 cm² |
Recommended Working Volume | 25-340 µL |
Surface Treatment | TC-Treated |
Sterile | Yes |
Lids Included | Yes |
Storage | -20 to +60°C |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.E25053DJ
- Quality Certificate - Lot No.E241239V
- Quality Certificate - Lot No.E23043HG
- Quality Certificate - Lot No.E211239K
- Quality Certificate - Lot No.E21113A5
- Quality Certificate - Lot No.E21083PQ
- Quality Certificate - Lot No.E20103EL
- Quality Certificate - Lot No.E19043HS
- Quality Certificate - Lot No.E1904377
- Quality Certificate - Lot No.E18073BS
- Quality Certificate - Lot No.E17063BG
- Quality Certificate - Lot No.E16103L6
- Quality Certificate - Lot No.E15103R5
- Quality Certificate - Lot No.E15013BR