EDGE™ Panels
EDGE™ Panels are a pass-through patch panel with a single row of MTP® adapters. The link's backbone trunks connect at the rear of the adapters.
EDGE Panels are available with six 12-fiber MTP adapters. Each panel features translucent shuttered adapters with translucent shuttered MTP reversible adapters at the front of the panel.
Adapter Type
MTP
Adapter Color Back
适配器外壳颜色
光纤类型
适配器颜色正面
Products
| Product Number | Product Name | |
|---|---|---|
| EDGE-CP72-U1 | EDGE™ Panel, 72F, 6X MTP® Adapter Panel, shuttered, single-mode (OS2) | |
| EDGE-CP72-U3 | EDGE™ Panel, 72F, 6X MTP® Adapter Panel, shuttered, multimode (OM3/OM4) | |
| EDGE-CP72-U8 | EDGE™ MTP® Panels Secure, colored, non-keyed, hexplex, 72F, violet |