Evolv® ROC™ Drop Assembly
As an industry leader in optical connectivity products, Corning designs and manufactures the ROC™ drop cable assembly with factory-terminated, environmentally sealed and hardened connectors to reduce the cost and time of drop cable deployment. The Corning hardened connector provides superior durability and reliability in the drop segment of the network. This assembly also offers significant improvements in cable management.
By featuring the ROC drop cable design, issues of slack storage capacity are virtually eliminated. The small diameter and construction of the ROC™ drop cables allow easier routing at the ONT. Installers will see a reduction in truck storage space requirements with this new design.
Connector Type A
Cable Type
ROC™ dielectric drop
Packaging
Connector Type B
Products
| Product Number | Product Name | |
|---|---|---|
| 00D101JB49R010M | Evolv® ROC™ Drop Assembly, Pushlok® Pigtail, dielectric, 10 m, bulk packaging | |
| 00D101JB49R020M | Evolv® ROC™ Drop Assembly, Pushlok® Pigtail, dielectric, 20 m, bulk packaging | |
| 00D101JB49R040M | Evolv® ROC™ Drop Assembly, Pushlok® Pigtail, dielectric, 40 m, bulk packaging | |
| 00D101JB49R050M | Evolv® ROC™ Drop Assembly, Pushlok® Pigtail, dielectric, 50 m, bulk packaging | |
| 00D101JB49R060M | Evolv® ROC™ Drop Assembly, Pushlok® Pigtail, dielectric, 60 m, bulk packaging | |
| 00D101JB49R065M | Evolv® ROC™ Drop Assembly, Pushlok® Pigtail, dielectric, 65 m, bulk packaging | |
| 00D101JB49R075M | Evolv® ROC™ Drop Assembly, Pushlok® Pigtail, dielectric, 75 m, bulk packaging | |
| 00D101JB49R085M | Evolv® ROC™ Drop Assembly, Pushlok® Pigtail, dielectric, 85 m, bulk packaging | |
| 00D101JB49R100M | Evolv® ROC™ Drop Assembly, Pushlok® Pigtail, dielectric, 100 m, bulk packaging | |
| 00D101JB49R110M | Evolv® ROC™ Drop Assembly, Pushlok® Pigtail, dielectric, 110 m, bulk packaging | |
| 00D101JB49R150M | Evolv® ROC™ Drop Assembly, Pushlok® Pigtail, dielectric, 150 m, bulk packaging | |
| 00D101JB49R200M | Evolv® ROC™ Drop Assembly, Pushlok® Pigtail, dielectric, 200 m, bulk packaging | |
| 00D101JB49R300M | Evolv® ROC™ Drop Assembly, Pushlok® Pigtail, dielectric, 300 m, bulk packaging | |
| D1D101JB49R008M | Evolv® ROC™ Drop Assembly, Pushlok® dielectric, 8 m, bulk packaging | |
| D1D101JB49R010M | Evolv® ROC™ Drop Assembly, Pushlok® dielectric, 10 m, bulk packaging | |
| D1D101JB49R012M | Evolv® ROC™ Drop Assembly, Pushlok® dielectric, 12 m, bulk packaging | |
| D1D101JB49R014M | Evolv® ROC™ Drop Assembly, Pushlok® dielectric, 14 m, bulk packaging | |
| D1D101JB49R016M | Evolv® ROC™ Drop Assembly, Pushlok® dielectric, 16 m, bulk packaging | |
| D1D101JB49R018M | Evolv® ROC™ Drop Assembly, Pushlok® dielectric, 18 m, bulk packaging | |
| D1D101JB49R020M | Evolv® ROC™ Drop Assembly, Pushlok® dielectric, 20 m, bulk packaging | |
| D1D101JB49R022M | Evolv® ROC™ Drop Assembly, Pushlok® dielectric, 22 m, bulk packaging | |
| D1D101JB49R024M | Evolv® ROC™ Drop Assembly, Pushlok® dielectric, 24 m, bulk packaging | |
| D1D101JB49R026M | Evolv® ROC™ Drop Assembly, Pushlok® dielectric, 26 m, bulk packaging | |
| D1D101JB49R028M | Evolv® ROC™ Drop Assembly, Pushlok® dielectric, 28 m, bulk packaging | |
| D1D101JB49R030M | Evolv® ROC™ Drop Assembly, Pushlok® dielectric, 30 m, bulk packaging | |
| D1D101JB49R035M | Evolv® ROC™ Drop Assembly, Pushlok® dielectric, 35 m, bulk packaging | |
| D1D101JB49R040M | Evolv® ROC™ Drop Assembly, Pushlok® dielectric, 40 m, bulk packaging | |
| D1D101JB49R045M | Evolv® ROC™ Drop Assembly, Pushlok® dielectric, 45 m, bulk packaging | |
| D1D101JB49R050M | Evolv® ROC™ Drop Assembly, Pushlok® dielectric, 50 m, bulk packaging | |
| D1D101JB49R055M | Evolv® ROC™ Drop Assembly, Pushlok® dielectric, 55 m, bulk packaging | |
| D1D101JB49R060M | Evolv® ROC™ Drop Assembly, Pushlok® dielectric, 60 m, bulk packaging | |
| D1D101JB49R065M | Evolv® ROC™ Drop Assembly, Pushlok® dielectric, 65 m, bulk packaging | |
| D1D101JB49R070M | Evolv® ROC™ Drop Assembly, Pushlok® dielectric, 70 m, bulk packaging | |
| D1D101JB49R075M | Evolv® ROC™ Drop Assembly, Pushlok® dielectric, 75 m, bulk packaging | |
| D1D101JB49R080M | Evolv® ROC™ Drop Assembly, Pushlok® dielectric, 80 m, bulk packaging | |
| D1D101JB49R085M | Evolv® ROC™ Drop Assembly, Pushlok® dielectric, 85 m, bulk packaging | |
| D1D101JB49R100M | Evolv® ROC™ Drop Assembly, Pushlok® dielectric, 100 m, bulk packaging | |
| D1D101JB49R110M | Evolv® ROC™ Drop Assembly, Pushlok® dielectric, 110 m, bulk packaging | |
| D1D101JB49R150M | Evolv® ROC™ Drop Assembly, Pushlok® dielectric, 150 m, bulk packaging | |
| D1D101JB49R200M | Evolv® ROC™ Drop Assembly, Pushlok® dielectric, 200 m, bulk packaging | |
| D1D101JB49R300M | Evolv® ROC™ Drop Assembly, Pushlok® dielectric, 300 m, bulk packaging |