Casete de empalme con pigtails CCH
Los casetes de empalme CCH con pigtail permiten realizar en campo un empalme más rápido y una fácil gestión modular de la conectorización dentro de la carcasa. Los casetes de empalme CCH con pigtail están precargados y enrutados previamente para un empalme por fusión rápido de pigtails de fibra individual o ribon, utilizando la misma plataforma de ahorro de espacio que el casete de empalme CCH estándar.
Adapter Type
Fiber Count
Fiber Category
Polish
Splice Protectors Type
Productos
| Número del producto | Nombre del producto | |
|---|---|---|
| CCH-CS06-D9-P00RE | CCH Pigtailed Splice Cassette, 6 F, SC APC duplex, Single-mode (OS2), single-fiber (250 µm) | |
| CCH-CS06-H3-P00TE | CCH Pigtailed Splice Cassette, 6 F, ST® compatible, aqua, 50 µm multimode (OM3) | |
| CCH-CS12-59-P00RE | CCH Pigtailed Splice Cassette, 12 F, SC UPC duplex, Single-mode (OS2), single-fiber (250 µm) | |
| CCH-CS12-6C-P00RE | CCH Pigtailed Splice Cassette, 12 F, SC APC simplex, Single-mode (OS2), single-fiber (250 µm) | |
| CCH-CS12-6T-P00RE | CCH Pigtailed Splice Cassette, 12 F, ST® compatible Connector, UPC simplex, Single-mode (OS2), single-fiber (250 µm) | |
| CCH-CS12-A9-P00RE | CCH Pigtailed Splice Cassette, 12 F, LC UPC duplex, Single-mode (OS2), single-fiber (250 µm) | |
| CCH-CS12-D9-P00RE | CCH Pigtailed Splice Cassette, 12 F, SC APC duplex, Single-mode (OS2), single-fiber (250 µm) | |
| CCH-CS12-E4-P00QE | CCH Pigtailed Splice Cassette, 12 F, LC duplex, aqua, 50 µm multimode (OM4) | |
| CCH-CS12-E4-P00TE | CCH Pigtailed Splice Cassette, 12 F, LC PC duplex, 50 µm multimode (OM3), single-fiber (250 µm) | |
| CCH-CS12-E7-P00TE | CCH Pigtailed Splice Cassette, 12 F, SC duplex, aqua, 50 µm multimode (OM3/4) | |
| CCH-CS12-G5-P00BE | CCH Pigtailed Splice Cassette, 12 F, ST® compatible, black, 50 µm multimode (OM2) | |
| CCH-CS12-G6-P00BE | CCH Pigtailed Splice Cassette, 12 F, SC, black, 50 µm multimode (OM2) | |
| CCH-CS12-G7-P00BE | CCH Pigtailed Splice Cassette, 12 F, SC UPC duplex, black, 50 µm multimode (OM2) | |
| CCH-CS24-A9-P00RE | CCH Pigtailed Splice Cassette, 24 F, LC UPC duplex, Single-mode (OS2), single-fiber (250 µm) | |
| CCH-CS24-AD-P00QE | CCH Pigtailed Splice Cassette, 24 F, LC duplex shuttered, aqua, 50 µm multimode (OM4) | |
| CCH-CS24-AD-P00TE | CCH Pigtailed Splice Cassette, 24 F, LC duplex shuttered, aqua, 50 µm multimode (OM3) | |
| CCH-CS24-AE-P00RE | CCH Pigtailed Splice Cassette, 24 F, LC UPC duplex shuttered, blue, Single-mode (OS2) | |
| CCH-CS24-AV-P00QE | CCH Pigtailed Splice Cassette, 24 F, LC duplex shuttered, 50 µm multimode (OM4), violet | |
| CCH-CS24-D3-P00BE | CCH Pigtailed Splice Cassette, 24 F, LC duplex, black, 50 µm multimode (OM2) | |
| CCH-CS24-E4-P00TE | CCH Pigtailed Splice Cassette, 24 F, LC PC duplex, 50 µm multimode (OM3), single-fiber (250 µm) | |
| CCH-CS36-AE-P00RJ | CCH Pigtailed Splice Cassette, 36 F, LC UPC Duplex Shuttered, Single-mode (OS2), Ribbon | |
| CCH-CS36-AF-P00RJ | CCH Pigtailed Splice Cassette, 36 F, LC APC duplex shuttered, Single-mode (OS2), Ribbon |