
EDGE™ Trunk Cable, 50 µm (OM4), Low-Loss, MTP® to MTP, 12 F
EDGE MTP® trunks are preterminated cables with 12-fiber MTP connectors or LC duplex connectors on either side. The trunks build up the major skeleton of the passive network infrastructure, and thanks to the superior design including Corning® ClearCurve® fiber, they enable rapid deployment for your campus LAN or data center facility.
All trunks are shipped with strain-relief clips that allow for the tool-less installation in both EDGE Solutions and Plug & Play™ Systems housings. These trunks conform to TIA-568 Type-B polarity.
Alza para jalado
Longitudes
20 m
Productos
Número del producto | Nombre del producto | |
---|---|---|
D757512QLZ55U020M | ||
D757512QLZ58U020M | ||
D757512QLZ88U020M | ||
G757512QLZ55U020M | ||
G757512QLZ58U020M | ||
G757512QLZ88U020M | EDGE™ Solutions Trunk Cable, OM4, Low-Loss, MTP® Connector to MTP Connector, 12 fibers, 840/840 mm leg lengths, pulling grip one side, 20 m | |
Z757512QLZ55U020M | EDGE™ Solutions Trunk Cable, 50 µm multimode (OM4), Low-Loss, MTP® Connector to MTP Connector, 12 F, 500/500 mm leg lengths, no pulling grip, 20 m | |
Z757512QLZ58U020M | EDGE™ Solutions Trunk Cable, 50 µm multimode (OM4), Low-Loss, MTP® Connector to MTP Connector, 12 F, 500/840 mm leg lengths, no pulling grip, 20 m | |
Z757512QLZ88U020M |