text.skipToContent text.skipToNavigation

Cable tight buffered MIC®, Riser

Los cables riser MIC® de Corning están diseñados para su uso en entornos riser y de uso general para backbone interno y instalaciones horizontales. Estos cables multifibra utilizan fibras con buffer de 900 μm para permitir un pelado fácil y uniforme y facilitar la terminación. Las fibras están rodeadas por miembros de rigidez dieléctrica y protegidas por un revestimiento ignífugo externo. La estructura del cable totalmente dieléctrico no requiere conexión a tierra o enlace, haciendo que estos cables sean ideales para enrutamiento dentro de los edificios, incluyendo pozos de riser, para salas de telecomunicaciones y estaciones de trabajo. Los cables riser MIC cumplen con los requisitos de aplicación del Artículo 770 del National Electrical Code® (NEC®) y los criterios de prueba de ICEA S-83-596. Están listados en OFNR y FT-4 para uso general y vertical.

Products

Product Number Product Name
002E81-31131-24 MIC® Tight-Buffered Cable, Riser, 2 F, Single-mode (OS2)
002K81-31130-24 MIC® Tight-Buffered Cable, Riser, 2 F, 62.5 µm multimode (OM1)
002T81-31131-24 MIC® Tight-Buffered Cable, Riser, 2 F, 50 µm multimode (OM2)
002T81-31180-24 MIC® Tight-Buffered Cable, Riser, 2 F, 50 µm multimode (OM3)
002T81-31190-24 MIC® Tight-Buffered Cable, Riser, 2 F, 50 µm multimode (OM4)
002T81-31191-24 MIC® Tight-Buffered Cable, Riser, 2 F, 50 µm multimode, extended 10G distance (OM4)
002U81-32131-24 MIC® Tight-Buffered Cable, Riser, 2 F, ClearCurve® ZBL, Single-mode (OS2)
004E81-31131-24 MIC® Tight-Buffered Cable, Riser, 4 F, Single-mode (OS2)
004K81-31130-24 MIC® Tight-Buffered Cable, Riser, 4 F, 62.5 µm multimode (OM1)
004T81-31131-24 MIC® Tight-Buffered Cable, Riser, 4 F, 50 µm multimode (OM2)
004T81-31180-24 MIC® Tight-Buffered Cable, Riser, 4 F, 50 µm multimode (OM3)
004T81-31190-24 MIC® Tight-Buffered Cable, Riser, 4 F, 50 µm multimode (OM4)
004T81-31191-24 MIC® Tight-Buffered Cable, Riser, 4 F, 50 µm multimode, extended 10G distance (OM4)
006E81-31131-24 MIC® Tight-Buffered Cable, Riser, 6 F, Single-mode (OS2)
006K81-31130-24 MIC® Tight-Buffered Cable, Riser, 6 F, 62.5 µm multimode (OM1)
006T81-31131-24 MIC® Tight-Buffered Cable, Riser, 6 F, 50 µm multimode (OM2)
006T81-31180-24 MIC® Tight-Buffered Cable, Riser, 6 F, 50 µm multimode (OM3)
006T81-31190-24 MIC® Tight-Buffered Cable, Riser, 6 F, 50 µm multimode (OM4)
006T81-31191-24 MIC® Tight-Buffered Cable, Riser
006U81-31131-24 MIC® Tight-Buffered Cable, Riser
008E81-31131-24 MIC® Tight-Buffered Cable, Riser
008K81-31130-24 MIC® Tight-Buffered Cable, Riser
008T81-31131-24 MIC® Tight-Buffered Cable, Riser
008T81-31180-24 MIC® Tight-Buffered Cable, Riser
008T81-31190-24 MIC® Tight-Buffered Cable, Riser, 8 F, 50 µm multimode (OM4)
008T81-31191-24 MIC® Tight-Buffered Cable, Riser
012E81-33131-24 MIC® Tight-Buffered Cable, Riser
012K81-33130-24 MIC® Tight-Buffered Cable, Riser
012T81-33131-24 MIC® Tight-Buffered Cable, Riser
012T81-33180-24 MIC® Tight-Buffered Cable, Riser
012T81-33190-24 MIC® Tight-Buffered Cable, Riser
012T81-33191-24 MIC® Tight-Buffered Cable, Riser
012U81-33131-24 Cable tight buffered MIC®, Riser
018E81-33131-24 Cable tight buffered MIC®, Riser
018K81-33130-24 Cable tight buffered MIC®, Riser
018T81-33131-24 Cable tight buffered MIC®, Riser
018T81-33180-24 Cable tight buffered MIC®, Riser
018T81-33190-24 Cable tight buffered MIC®, Riser
018T81-33191-24 Cable tight buffered MIC®, Riser
024E81-33131-24 MIC® Tight-Buffered Cable, Riser, 24 F, Single-mode (OS2)
024K81-33130-24 Cable tight buffered MIC®, Riser, 24 F, multimodo (OM1) de 62,5 µm
024T81-33131-24 Cable tight buffered MIC®, Riser
024T81-33180-24 Cable tight buffered MIC®, Riser
024T81-33190-24 Cable tight buffered MIC®, Riser
024T81-33191-24 Cable tight buffered MIC®, Riser
024Z81-33131-24 MIC® Tight-Buffered Cable, Riser, 24 F, SMF-28® Ultra fiber, Single-mode (OS2)