UCAO MS OptiTap® Expansion Kit
The UCAO MS OptiTap® Expansion Kit allows the installation of a new OptiTap® port in one of the eight UCAO MS entry ports for main and branch cables located in the bottom shelf of the splice closure. This additional port will be connected to a pigtail in the internal part of the UCAO MS. Up to 4 OptiTap® Expansion Kits can be used in one single UCAO MS (2 in each side of the closure).
The UCAO MS OptiTap® Expansion Kit can be purchased as a standalone item (UCAO-MS-OPT-EXP), to be used in UCAO MS terminals previously shipped by Corning, or as a pre-installed port in new orders for the UCAO MS.
Products
| Product Number | Product Name | |
|---|---|---|
| UM-9HRBR0HRBR-2-1108-U-BR | UCAO with Mechanical Sealing, 9 OptiTap® ports, 1 splitter 1x8, 1 SC APC pigtail (expansion port) |