CCH Pigtailed Splice Cassette
Closet Connector Housing (CCH) pigtailed splice cassettes enable faster field splicing and easy modular management of connectorization within the housing. They are preloaded and prerouted for quick fusion splicing of either individual or ribbon fiber pigtails, using the same space-saving platform as the standard CCH splice cassette.
The prerouted pigtailed cassettes reduce field labor by streamlining features and components to allow for efficiencies in the field. They are prepped with a 2 m pigtail assembly with all pre-existing CCH panel connector options. The pigtailed cassettes have colored 250 µm for ease of splicing. They also enable strain relief to be pre-applied to the assemblies from the manufacturing facility. With the pigtailed cassette, individual splice tray or separate splice housings are eliminated, allowing splicing to be done away from the rack housing in more convenient workspaces. The modular design makes it easy to access the fiber in an individual cassette without disturbing the other fibers in the housing. Each cassette is shipped with the pigtailed CCH adapter panel of the customer’s choice, one rail for use with CCH-01U/2U/3U housings, and two rails used with CCH-04U housings. Grommets and cable ties for additional strain relief and protective braided tubing for incoming cable are also included. Splicing cassettes ship with the appropriate quantity and type of heat-shrink splice protectors.
Products
| Product Number | Product Name | |
|---|---|---|
| CCH-CS12-6C-P00RE | Casete de empalme con pigtail CCH, 12 F, SC APC simplex, monomodo (OS2), fibra única (250 µm) | |
| CCH-CS24-B3-P00RE | Casete de empalme con pigtail CCH, 24 F, LC APC dúplex, monomodo (OS2), fibra única (250 µm) | |
| CCH-CS24-A9-P00RE | Casete de empalme con pigtail CCH, 24 F, LC UPC dúplex, monomodo (OS2), fibra única (250 µm) | |
| CCH-CS12-E4-P00QE | Casete de empalme CCH con pigtails, 12 F, dúplex LC, celeste, multimodo de 50 µm (OM4) | |
| CCH-CS12-G7-P00BE | Casete de empalme CCH con pigtails, 12 F, dúplex SC, negro, multimodo de 50 µm (OM2) | |
| CCH-CS12-6T-P00RE | Casete de empalme con pigtail CCH, 12 F, conector ST® compatible, individual UPC, monomodo (OS2), fibra monomodo (250 µm) | |
| CCH-CS12-A9-P00RE | CCH Pigtailed Splice Cassette, 12 F, LC UPC duplex, Single-mode (OS2), single-fiber (250 µm) | |
| CCH-CS12-E7-P00TE | CCH Pigtailed Splice Cassette, 12 F, SC duplex, aqua, 50 µm multimode (OM3/4) | |
| CCH-CS24-AD-P00TE | CCH Pigtailed Splice Cassette, 24 F, LC duplex shuttered, aqua, 50 µm multimode (OM3) | |
| CCH-CS24-AV-P00QE | CCH Pigtailed Splice Cassette, 24 F, LC duplex shuttered, 50 µm multimode (OM4), violet | |
| CCH-CS24-D3-P00BE | CCH Pigtailed Splice Cassette, 24 F, LC duplex, black, 50 µm multimode (OM2) |