CCH尾纤熔接盒
Tipo de adaptador
Número de fibras
Categoría de la fibra
Pulido
Tipo de protectores de empalme
Products
| 产品编码 | Product Name | |
|---|---|---|
| CCH-CS12-6C-P00RE | Casete de empalme con pigtail CCH, 12 F, SC APC simplex, monomodo (OS2), fibra única (250 µm) | |
| CCH-CS12-6T-P00RE | CCH Pigtailed Splice Cassette, 12 F, ST® compatible Connector, UPC simplex, Single-mode (OS2), single-fiber (250 µm) | |
| CCH-CS12-A9-P00RE | CCH Pigtailed Splice Cassette, 12 F, LC UPC duplex, Single-mode (OS2), single-fiber (250 µm) | |
| CCH-CS12-E4-P00QE | Casete de empalme CCH con pigtails, 12 F, dúplex LC, celeste, multimodo de 50 µm (OM4) | |
| CCH-CS12-E7-P00TE | CCH Pigtailed Splice Cassette, 12 F, SC duplex, aqua, 50 µm multimode (OM3/4) | |
| CCH-CS12-G7-P00BE | CCH Pigtailed Splice Cassette, 12 F, SC UPC duplex, black, 50 µm multimode (OM2) | |
| CCH-CS24-A9-P00RE | Casete de empalme con pigtail CCH, 24 F, LC UPC dúplex, monomodo (OS2), fibra única (250 µm) | |
| CCH-CS24-AD-P00TE | CCH Pigtailed Splice Cassette, 24 F, LC duplex shuttered, aqua, 50 µm multimode (OM3) | |
| CCH-CS24-AV-P00QE | CCH Pigtailed Splice Cassette, 24 F, LC duplex shuttered, 50 µm multimode (OM4), violet | |
| CCH-CS24-B3-P00RE | Casete de empalme con pigtail CCH, 24 F, LC APC dúplex, monomodo (OS2), fibra única (250 µm) | |
| CCH-CS24-D3-P00BE | CCH Pigtailed Splice Cassette, 24 F, LC duplex, black, 50 µm multimode (OM2) |