text.skipToContent text.skipToNavigation

EDGE™ MTP® Trunk

EDGE™ MTP® trunks provide the backbone of the EDGE solution. With non-pinned MTP connectors on both ends, these fiber trunk cable assemblies are designed to interface with the EDGE solutions or Plug & Play™ systems modules. All MTP trunks are manufactured with Corning® CleanAdvantage™, MTP trunk cables are shipped with strain-relief clips to allow easy tool-less installation.
您可能还感兴趣

Products

产品编码 Product Name
G757512QPNDDU100F Cabo Trunk EDGE™ Solutions, Multimodo 50 µm (OM4), Conector MTP® para Conector MTP®, 12 F, com pernas de 33/33 polegadas, alça de tração em um lado, 100 pés
G757512TPNDDU020F Cabo Trunk EDGE™ Solutions, Multimodo 50 µm (OM3), Conector MTP® para Conector MTP®, 12 F, com pernas de 33/33 polegadas, alça de tração em um lado, 20 pés
G757512TPNDDU040F Cabo Trunk EDGE™ Solutions, Multimodo 50 µm (OM3), Conector MTP® para Conector MTP®, 12 F, com pernas de 33/33 polegadas, alça de tração em um lado, 40 pés
G757512TPNDDU050F Cabo Trunk EDGE™ Solutions, Multimodo 50 µm (OM3), Conector MTP® para Conector MTP®, 12 F, com pernas de 33/33 polegadas, alça de tração em um lado, 50 pés
G757512TPNDDU060F Cabo Trunk EDGE™ Solutions, Multimodo 50 µm (OM3), Conector MTP® para Conector MTP®, 12 F, com pernas de 33/33 polegadas, alça de tração em um lado, 60 pés
G757512TPNDDU070F Multimodo 50 µm (OM3), Conector MTP® para Conector MTP, 12F, pernas de 33/33 polegadas, alça de puxar em um lado, 70 pés
G757512TPNDDU080F Cabo Trunk EDGE™ Solutions, Multimodo 50 µm (OM3), Conector MTP® para Conector MTP®, 12 F, com pernas de 33/33 polegadas, alça de tração em um lado, 80 pés
G757512TPNDDU090F Multimodo 50 µm (OM3), Conector MTP® para Conector MTP, 12F, pernas de 33/33 polegadas, alça de puxar em um lado, 90 pés
G757512TPNDDU100F Cabo Trunk EDGE™ Solutions, Multimodo 50 µm (OM3), Conector MTP® para Conector MTP®, 12 F, com pernas de 33/33 polegadas, alça de tração em um lado, 100 pés
G757512TPNDDU110F Cabo Trunk EDGE™ Solutions, Multimodo 50 µm (OM3), Conector MTP® para Conector MTP®, 12 F, com pernas de 33/33 polegadas, alça de tração em um lado, 110 pés
G757512TPNDDU120F Cabo Trunk EDGE™ Solutions, Multimodo 50 µm (OM3), Conector MTP® para Conector MTP®, 12 F, com pernas de 33/33 polegadas, alça de tração em um lado, 120 pés
G757512TPNDDU130F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 12 F, with 33/33 inch legs, pulling grip one side, 130 ft
G757512TPNDDU140F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 12 F, with 33/33 inch legs, pulling grip one side, 140 ft
G757512TPNDDU150F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 12 F, with 33/33 inch legs, pulling grip one side, 150 ft
G757512TPNDDU200F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 12 F, with 33/33 inch legs, pulling grip one side, 200 ft
G757512TPNDDU250F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 12 F, with 33/33 inch legs, pulling grip one side, 250 ft
G757524QPNDDU100F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM4), MTP® Connector to MTP Connector, 24 F, with 33/33 inch legs, pulling grip one side, 100 ft
G757524TPNDDU030F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 24 F, with 33/33 inch legs, pulling grip one side, 30 ft
G757524TPNDDU040F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 24 F, with 33/33 inch legs, pulling grip one side, 40 ft
G757524TPNDDU050F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 24 F, with 33/33 inch legs, pulling grip one side, 50 ft
G757524TPNDDU060F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 24 F, with 33/33 inch legs, pulling grip one side, 60 ft
G757524TPNDDU070F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 24 F, with 33/33 inch legs, pulling grip one side, 70 ft
G757524TPNDDU090F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 24 F, with 33/33 inch legs, pulling grip one side, 90 ft
G757524TPNDDU110F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 24 F, with 33/33 inch legs, pulling grip one side, 110 ft
G757524TPNDDU130F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 24 F, with 33/33 inch legs, pulling grip one side, 130 ft
G757524TPNDDU140F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 24 F, with 33/33 inch legs, pulling grip one side, 140 ft
G757524TPNDDU150F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 24 F, with 33/33 inch legs, pulling grip one side, 150 ft
G757524TPNDDU200F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 24 F, with 33/33 inch legs, pulling grip one side, 200 ft
G757524TPNDDU250F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 24 F, with 33/33 inch legs, pulling grip one side, 250 ft
G757548QPNDDU100F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM4), MTP® Connector to MTP Connector, 48 F, with 33/33 inch legs, pulling grip one side, 100 ft
G757548TPNDDU030F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 48 F, with 33/33 inch legs, pulling grip one side, 30 ft
G757548TPNDDU050F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 48 F, with 33/33 inch legs, pulling grip one side, 50 ft
G757548TPNDDU060F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 48 F, with 33/33 inch legs, pulling grip one side, 60 ft
G757548TPNDDU080F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 48 F, with 33/33 inch legs, pulling grip one side, 80 ft
G757548TPNDDU100F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 48 F, with 33/33 inch legs, pulling grip one side, 100 ft
G757548TPNDDU110F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 48 F, with 33/33 inch legs, pulling grip one side, 110 ft
G757548TPNDDU120F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 48 F, with 33/33 inch legs, pulling grip one side, 120 ft
G757572QPNDDU100F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM4), MTP® Connector to MTP Connector, 72 F, with 33/33 inch legs, pulling grip one side, 100 ft
G757572TPNDDU030F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 72 F, with 33/33 inch legs, pulling grip one side, 30 ft
G757572TPNDDU050F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 72 F, with 33/33 inch legs, pulling grip one side, 50 ft
G757572TPNDDU080F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 72 F, with 33/33 inch legs, pulling grip one side, 80 ft
G757572TPNDDU100F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 72 F, with 33/33 inch legs, pulling grip one side, 100 ft
G757572TPNDDU150F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 72 F, with 33/33 inch legs, pulling grip one side, 150 ft
G757596QPNDDU100F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM4), MTP® Connector to MTP Connector, 96 F, with 33/33 inch legs, pulling grip one side, 100 ft
G757596TPNDDU050F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 96 F, with 33/33 inch legs, pulling grip one side, 50 ft
G757596TPNDDU060F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 96 F, with 33/33 inch legs, pulling grip one side, 60 ft
G757596TPNDDU100F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 96 F, with 33/33 inch legs, pulling grip one side, 100 ft
G757596TPNDDU150F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 96 F, with 33/33 inch legs, pulling grip one side, 150 ft
G7575E4QPNDDU100F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM4), MTP® Connector to MTP Connector, 144 F, with 33/33 inch legs, pulling grip one side, 100 ft
G7575E4TPNDDU050F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 144 F, with 33/33 inch legs, pulling grip one side, 50 ft
G7575E4TPNDDU060F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 144 F, with 33/33 inch legs, pulling grip one side, 60 ft
G7575E4TPNDDU070F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 144 F, with 33/33 inch legs, pulling grip one side, 70 ft
G7575E4TPNDDU080F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 144 F, with 33/33 inch legs, pulling grip one side, 80 ft
G7575E4TPNDDU090F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 144 F, with 33/33 inch legs, pulling grip one side, 90 ft
G7575E4TPNDDU100F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 144 F, with 33/33 inch legs, pulling grip one side, 100 ft
G7575E4TPNDDU150F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 144 F, with 33/33 inch legs, pulling grip one side, 150 ft
G909012GPNDDU030F EDGE™ Solutions Trunk Cable, Bend-improved Single-mode (OS2), MTP® Connector to MTP Connector, 12 F, with 33/33 inch legs, pulling grip one side, 30 ft
G909012GPNDDU040F EDGE™ Solutions Trunk Cable, Bend-improved Single-mode (OS2), MTP® Connector to MTP Connector, 12 F, with 33/33 inch legs, pulling grip one side, 40 ft
G909012GPNDDU050F EDGE™ Solutions Trunk Cable, Bend-improved Single-mode (OS2), MTP® Connector to MTP Connector, 12 F, with 33/33 inch legs, pulling grip one side, 50 ft
G909012GPNDDU060F EDGE™ Solutions Trunk Cable, Bend-improved Single-mode (OS2), MTP® Connector to MTP Connector, 12 F, with 33/33 inch legs, pulling grip one side, 60 ft
G909012GPNDDU080F EDGE™ Solutions Trunk Cable, Bend-improved Single-mode (OS2), MTP® Connector to MTP Connector, 12 F, with 33/33 inch legs, pulling grip one side, 80 ft
G909012GPNDDU100F EDGE™ Solutions Trunk Cable, Bend-improved Single-mode (OS2), MTP® Connector to MTP Connector, 12 F, with 33/33 inch legs, pulling grip one side, 100 ft
G909012GPNDDU120F EDGE™ Solutions Trunk Cable, Bend-improved Single-mode (OS2), MTP® Connector to MTP Connector, 12 F, with 33/33 inch legs, pulling grip one side, 120 ft
G909012GPNDDU150F EDGE™ Solutions Trunk Cable, Bend-improved Single-mode (OS2), MTP® Connector to MTP Connector, 12 F, with 33/33 inch legs, pulling grip one side, 150 ft
G909024GPNDDU030F EDGE™ Solutions Trunk Cable, Bend-improved Single-mode (OS2), MTP® Connector to MTP Connector, 24 F, with 33/33 inch legs, pulling grip one side, 30 ft
G909024GPNDDU040F EDGE™ Solutions Trunk Cable, Bend-improved Single-mode (OS2), MTP® Connector to MTP Connector, 24 F, with 33/33 inch legs, pulling grip one side, 40 ft
G909024GPNDDU050F EDGE™ Solutions Trunk Cable, Bend-improved Single-mode (OS2), MTP® Connector to MTP Connector, 24 F, with 33/33 inch legs, pulling grip one side, 50 ft
G909024GPNDDU060F EDGE™ Solutions Trunk Cable, Bend-improved Single-mode (OS2), MTP® Connector to MTP Connector, 24 F, with 33/33 inch legs, pulling grip one side, 60 ft
G909024GPNDDU080F EDGE™ Solutions Trunk Cable, Bend-improved Single-mode (OS2), MTP® Connector to MTP Connector, 24 F, with 33/33 inch legs, pulling grip one side, 80 ft
G909024GPNDDU100F EDGE™ Solutions Trunk Cable, Bend-improved Single-mode (OS2), MTP® Connector to MTP Connector, 24 F, with 33/33 inch legs, pulling grip one side, 100 ft
G909024GPNDDU120F EDGE™ Solutions Trunk Cable, Bend-improved Single-mode (OS2), MTP® Connector to MTP Connector, 24 F, with 33/33 inch legs, pulling grip one side, 120 ft
G909024GPNDDU150F EDGE™ Solutions Trunk Cable, Bend-improved Single-mode (OS2), MTP® Connector to MTP Connector, 24 F, with 33/33 inch legs, pulling grip one side, 150 ft
G909048GPNDDU100F EDGE™ Solutions Trunk Cable, Bend-improved Single-mode (OS2), MTP® Connector to MTP Connector, 48 F, with 33/33 inch legs, pulling grip one side, 100 ft
G909072GPNDDU100F EDGE™ Solutions Trunk Cable, Bend-improved Single-mode (OS2), MTP® Connector to MTP Connector, 72 F, with 33/33 inch legs, pulling grip one side, 100 ft
G909096GPNDDU100F EDGE™ Solutions Trunk Cable, Bend-improved Single-mode (OS2), MTP® Connector to MTP Connector, 96 F, with 33/33 inch legs, pulling grip one side, 100 ft
G9090E4GPNDDU060F EDGE™ Solutions Trunk Cable, Bend-improved Single-mode (OS2), MTP® Connector to MTP Connector, 144 F, with 33/33 inch legs, pulling grip one side, 60 ft
G9090E4GPNDDU080F EDGE™ Solutions Trunk Cable, Bend-improved Single-mode (OS2), MTP® Connector to MTP Connector, 144 F, with 33/33 inch legs, pulling grip one side, 80 ft
G9090E4GPNDDU100F EDGE™ Solutions Trunk Cable, Bend-improved Single-mode (OS2), MTP® Connector to MTP Connector, 144 F, with 33/33 inch legs, pulling grip one side, 100 ft
G9090E4GPNDDU120F EDGE™ Solutions Trunk Cable, Bend-improved Single-mode (OS2), MTP® Connector to MTP Connector, 144 F, with 33/33 inch legs, pulling grip one side, 120 ft