text.skipToContent text.skipToNavigation

EDGE™ 适配器面板,MTP®

EDGE™ MTP®适配器面板提供简单的界面匹配MTP连接器。用于连接MTP主干光缆到MTP延伸主干光缆,MTP主干光缆到分支跳线和40G多模网络中连接MTP主干光缆到40G跳线。
Contagem de fibra
Número de adaptadores por painel
Cor da carcaça do adaptador
您可能还感兴趣

Products

产品编码 Product Name
EDGE-CP48-E3 Painéis de Adaptadores MTP®, 48 F, Multimodo 50 µm (OM3/OM4)
EDGE-CP24-90 EDGE™ Adapter Panel, 24 F, 2X MTP® shuttered, Bend-improved single-mode (OS2)
EDGE-CP48-90 EDGE™ Panel, 48 F, 4X MTP® Adapter Panel, shuttered, single-mode (OS2)
EDGE-CP24-Q6 EDGE™ Adapter Panel, MTP®, 24 F, 50 µm multimode (OM4), violet
EDGE-CP48-Q6 EDGE™ Adapter Panel, MTP®, 48 F, 50 µm multimode (OM4), violet
EDGE-CP24-E3 EDGE™ Panel, 24 F, 2X MTP® Adapter Panel, shuttered, 50 µm multimode (OM4/OM3)