text.skipToContent text.skipToNavigation

EDGE™ Splice Cassette

EDGE™ Splice Cassettes provide the interface between the bulk cable and the LC duplex jumpers that connect directly into the electronics. The splice cassette includes a one meter bare ribbon (or twelve x 250 µm single fiber) pigtail, that is loaded within the cassette, and can be mass-fusion spliced directly to either ribbon or loose fiber cable. The LC duplex adapters feature hinged VFL-compatible shutters that move up and out of the way when the connector is inserted.


Produtos

Número do produto Nome do produto
EDGE-CS12-AD-P00QE-CSP 12 F, 50 µm multimodo (OM4), fibra simples, para protetores de emenda redonda, código de cor Telcordia
EDGE-CS12-AD-P00QJ 12 F, LC duplex, OM4, Ribbon, direto
EDGE-CS12-AD-P00QM-CSP 12 F, 50 µm multimodo (OM4), fibra simples, para protetores de emenda redonda, código de cor universal
EDGE-CS12-AD-P00QU 12 F, LC duplex, OM4, Ribbon, universal
EDGE-CS12-AE-P00RE 12 F, LC duplex, monomodo UPC, fibra simples
EDGE-CS12-AE-P00RJ 12 F, LC duplex, monomodo UPC, Ribbon, direto
EDGE-CS12-AE-P00RM-CSP 12 F, LC duplex, monomodo UPC, fibra simples, para protetores de emenda redonda, código de cor universal
EDGE-CS12-AF-P00RE 12 F, LC duplex, monomodo APC, fibra simples