EDGE™ Splice Cassette
EDGE™ Splice Cassettes provide the interface between the bulk cable and the LC duplex jumpers that connect directly into the electronics. The splice cassette includes a one meter bare ribbon (or twelve x 250 µm single fiber) pigtail, that is loaded within the cassette, and can be mass-fusion spliced directly to either ribbon or loose fiber cable. The LC duplex adapters feature hinged VFL-compatible shutters that move up and out of the way when the connector is inserted.
Tipo de pigtail
Cor da carcaça do adaptador
Tipo de adaptador
Categoria da fibra
Cor do adaptador
Produtos
Número do produto | Nome do produto | |
---|---|---|
EDGE-CS12-AD-P00QE-CSP | EDGE™ Splice Cassette 12 F, LC duplex, OM4, single-fiber, crimp | |
EDGE-CS12-AD-P00QJ | EDGE™ Splice Cassette, 12 F, LC duplex, OM4, Ribbon, Straight Through | |
EDGE-CS12-AD-P00QM-CSP | EDGE™ Splice Cassette 12 F, LC duplex, OM4, single-fiber, crimp | |
EDGE-CS12-AD-P00QU | EDGE™ Splice Cassette, 12 F, LC duplex, OM4, Ribbon, Universal | |
EDGE-CS12-AE-P00RE | EDGE™ Splice Cassette, 12 F, LC duplex, Single-mode UPC, single-fiber | |
EDGE-CS12-AE-P00RJ | EDGE™ Splice Cassette, 12 F, LC duplex, Single-mode UPC, Ribbon, Straight Through | |
EDGE-CS12-AE-P00RM-CSP | EDGE™ Splice Cassette 12 F, LC duplex, Single-mode UPC, single-fiber, crimp | |
EDGE-CS12-AF-P00RE | EDGE™ Splice Cassette, 12 F, LC duplex, Single-mode APC, single-fiber |