text.skipToContent text.skipToNavigation

Centrix™ Splice Cassette

The Centrix™ splice cassette provides 24 LC APC single fiber ports. The cassette is loaded with 12 LC Duplex APC adapters, colored LC single fiber pigtails and accepts crimp or heat-shrink splice protectors. A drop handle provide fiber port protection, patch cord organization and labeling on front and top of the cassette. The cassette is slidable in Centrix housings and is secured with a latch mechanism. The jumper guide direction is to the left side of the cassette but can simply be changed with accessories to the right. The transparent and captive top and bottom cover enable easy handling and visual inspection or trouble shooting. The multiple tube entry points on the cassette provide flexible loading of buffer tubes and bare fibers in the cassette.


Produkte

Produktnummer Produktname
CTXCPP12-3C-2RJ000 Cassete para emendas Centrix™, 12 SC/UPC adapters & SM Pigtails, ribbon standard single-mode Pigtails
CTXCPP12-6C-2RJ000 Cassete para emendas Centrix™, 12 SC/APC adapters & SM Pigtails, ribbon standard single-mode Pigtails
CTXCPP12-B3-2RH000 Cassete para emendas Centrix™, 6x LC Duplex/APC adapters and 12x LC/APC single fiber pigtails (OS2)
CTXCPP16-B3-2RH000 Cassete para emendas Centrix™, 8x LC Duplex/APC adapters and 16x LC/APC single fiber pigtails (OS2)
CTXCPP24-3C-2RH000 Cassete para emendas Centrix™, 24 adaptadores SC-UPC & pigtails SM, pigtails SM padrão MIC 900 µm
CTXCPP24-AD-2QH000 Cassete para emendas Centrix™, 12x LC Duplex/PC adapters and 24x LC/PC single fiber pigtails (OM4)
CTXCPP24-B3-2RC000 Cassete para emendas Centrix™, 12x LC Duplex/APC adapters and 24x LC/APC single fiber pigtails (OS2) CS
CTXCPP24-B3-2RH000 Cassete para emendas Centrix™, 24 adaptadores LC APC & pigtails SM, pigtails SM padrão MIC 900 µm
CTXCPP24-B3-2RJ000 Cassete para emendas Centrix™, 24 adaptadores LC-APC & pigtails SM, pigtails SM padrão Ribbon
CTXCPP36-00-00C000 Cassete para emendas Centrix™, Cable to cable
CTXCPP36-A9-2RC000 Cassete para emendas Centrix™, 18x LC Duplex/UPC adapters and 36x LC/UPC single fibre pigtails (OS2) CS
CTXCPP36-A9-2RJ000 Cassete para emendas Centrix™, 36 adaptadores LC UPC & pigtails SM, pigtails SM padrão Ribbon
CTXCPP36-B3-2RC000 Cassete para emendas Centrix™, 18x LC Duplex/APC adapters and 36x LC/APC single fiber pigtails (OS2) CS
CTXCPP36-B3-2RJ000 Cassete para emendas Centrix™, 36 adaptadores LC APC & pigtails SM, pigtails SM padrão Ribbon