Centrix® Splice Cassette
The Centrix® splice cassette provides 24 LC APC single fibre ports. The cassette is loaded with 12 LC Duplex APC adapters, colored LC single fibre pigtails and accepts crimp or heat-shrink splice protectors. A drop handle provide fibre port protection, patch cord organization and labeling on front and top of the cassette. The cassette is slidable in Centrix® housings and is secured with a latch mechanism. The jumper guide direction is to the left side of the cassette but can simply be changed with accessories to the right. The transparent and captive top and bottom cover enable easy handling and visual inspection or trouble shooting. The multiple tube entry points on the cassette provide flexible loading of buffer tubes and bare fibres in the cassette.
Products
| Product Number | Product Name | |
|---|---|---|
| CTXCPP24-3C-2RH000 | Cassete para emendas Centrix®, 24 adaptadores SC UPC e 24 pigtails de fibra única SC UPC (OS2), HS | |
| CTXCPP24-B3-2RC000 | Cassete para emendas Centrix®, 12 adaptadores duplex LC APC e 24 pigtails de fibra única LC APC (OS2), CS | |
| CTXCPP24-6C-2RJ000 | Cassete para emendas Centrix®, 24 adaptadores SC APC, pigtails de fita monomodo padrão, RS | |
| CTXCPP36-A9-2RC000 | Cassete para emendas Centrix®, 18 adaptadores duplex LC UPC e 36 pigtails de fibra única LC UPC (OS2), CS | |
| CTXCPP36-B3-2RC000 | Cassete para emendas Centrix®, 18 adaptadores duplex LC APC e 36 pigtails de fibra única LC APC (OS2), CS | |
| CTXCPP24-B3-2RH000 | Cassete para emendas Centrix®, 12 adaptadores duplex LC APC e 24 pigtails de fibra única LC APC (OS2), HS | |
| CTXCPP36-00-00C000 | Cassete para emendas Centrix®, Apenas emenda por crimpagem vazia | |
| CTXCPP24-AD-2QH000 | Cassete para emendas Centrix®, 12 adaptadores duplex LC UPC e 24 pigtails de fibra única LC UPC (OM4), HS | |
| CTXCPP04-B3-2RH000 | Centrix® Splice Cassette, 4-LC APC adapters, MIC® 900 µm standard SM pigtails, HS | |
| CTXCPP12-3C-2RJ000 | Centrix® Splice Cassette, 12-SC UPC adapters, ribbon standard single-mode pigtails, RS | |
| CTXCPP12-6C-2RJ000 | Centrix® Splice Cassette, 12-SC APC adapters, ribbon standard single-mode pigtails, RS | |
| CTXCPP12-B3-2RH000 | Centrix® Splice Cassette, 6-LC APC Duplex adapters and 12-LC APC single fibre pigtails (OS2), HS | |
| CTXCPP16-B3-2RH000 | Centrix® Splice Cassette, 8-LC APC Duplex adapters and 16-LC APC single fibre pigtails (OS2), HS | |
| CTXCPP24-3C-2RJ000 | Centrix® Splice Cassette, 24-SC UPC adapters, ribbon standard single-mode pigtails, RS | |
| CTXCPP24-A9-2RJ000 | Centrix® Splice Cassette, 24-LC UPC adapters, ribbon standard single-mode pigtails, RS | |
| CTXCPP24-B3-2RJ000 | Centrix® Splice Cassette, 24-LC APC adapters, ribbon standard single-mode pigtails, RS | |
| CTXCPP36-A9-2RJ000 | Centrix® Splice Cassette, 36-LC UPC adapters, ribbon standard single-mode pigtails, RS | |
| CTXCPP36-B3-2RJ000 | Centrix® Splice Cassette, 36-LC APC adapters, ribbon standard single-mode pigtails, RS |